ST Life.augmented



  • 最小消費電流2µAの超低消費オペアンプにょる製品ポートフォリオの拡張
  • 標準オペアンプおよび高性能オペアンプの安定供給が可能
  • DFN、QFN、SOT-23、SC-70などの省スペース型パッケージ






TSV7 series: excellent precision (200 µV), low-power (10 µA or 60 µA) op amp

The TSV711, TSV712, TSV714, TSV731, TSV732, TSV734 series of single-, dual-, and quad-channel operational amplifiers offers low-voltage operation (1.5 to 5.5 V), rail-to-rail inputs and outputs, and an excellent accuracy (VIO lower than 200 μV at 25 °C). Housed in the smallest industrial packages, these low-power devices benefit from ST’s 5 V CMOS technology and offer an excellent speed/power consumption ratio associated with an ultra-low input bias current. These characteristics make the TSV7 series ideal for sensor interfaces and active filtering for battery-powered applications in the wearable, portable consumer, medical and industrial segments.

TSX711: High-precision low-power 16 V CMOS op amps

The TSX711 offers low power consumption and exhibits an offset voltage less than 200 µV. Its rail-to-rail input and output functions, associated with an extended power supply range from 2.7 V to 16 V, allows the TSX711 to be used on a wide range of applications. The TSX711 perfectly fits automotive requirements: -40°C to 125°C temperature range and ability to sustain 4 kV ESD. It is available in a tiny SOT-23 package.
Feedback Form
Customer Feedback