ST Life.augmented
sense_power

低入力バイアス電流オペアンプ

ST’s low input bias current op amps are the perfect fit for any application where small differences in the current or voltage at the input of the op amps needs to be measured accurately.  Low input bias current op amps are critical for interfacing downstream electronics with sensors in applications from photodiodes, pH meters, or other electrometer-like functions.

ST has many precision op amps that fit this small signal conditioning range of applications.

TSV52マイクロパワー・アンプは, 優れた特性と低消費を兼ね備えています。

STのTSV521、TSV522、TSV524は2.7~5.5Vで動作するシングル、デュアルおよびクアッドのレール・ツー・レール入出力単電源オペアンプです。1.15 MHzの帯域幅を持ち、45 µAという極めて低い電源電流で動作します。TSV52ファミリは、汎用オペアンプに比べ卓越した特性を持ち、産業、医療、民生機器などの広範なアプリケーションに最適な性能を発揮します。

Feedback Form
Customer Feedback