ST Life.augmented
sense_power

USBインタフェース向けIPAD

STは、USBインタフェース専用のあらゆるIPAD™コンポーネントを開発してきました。

これらのデバイスは、EMIローパス/コモンモード・フィルタ、ESD保護、プルアップ/プルダウン抵抗を組み合わせてUSB 2.0およびOTG(On-The-Go)規格をサポートしています。  

6 complete protection and filtering solutions for USB Type-C cables and connectors

ST offers a complete range of solutions to protect and filter USB Type-C power lines and datalines:
• 6 examples of solutions to fully protect USB Type-C connections and reduce noise that de-senses Wi-Fi
  and other RF systems.
• Alternate Mode supports many protocols in addition to USB and requires protection and filtering devices 
  to optimize 
signal integrity and clamping voltages, while ensuring deep rejection over a large spectrum.
• USB Power Delivery increases the power capability of Type-C connectors, again pushing the limits of
  miniaturization of TVS or EOS protection devices.
Feedback Form
Customer Feedback