ST Life.augmented

高PSRR LDO搭載レギュレータ

このシリーズの高性能LDOレギュレータは、ノイズの影響を受けやすいアプリケーションやRFアプリケーション向けと考えられており、非常に優れた電源除去比特性(1 kHzにて最大92 dB)および超低ノイズ動作(6.3 µVRMSまで)によって、極めて感度の高い負荷に適したクリーンで安定した主力電圧を供給します。 高度な設計により、低消費電力で高速かつ安定した動的性能を保証します。

LD59015 high PSRR and low noise LDO regulator

Housed in the small and practical SC-70 5-lead package, the LD59015 linear voltage regulators feature remarkable power supply rejection characteristics, with the excellent figure of 80 dB at 100 Hz. Their advanced design guarantees fast and stable dynamic performances and low noise, keeping both the operating and standby power consumption at a very low level. They provide 150 mA of output current from an input voltage ranging from 2.3 to 5.5 V, with a typical dropout voltage as low as 150 mV, satisfying the power supply requirements of high-end battery-operated electronic devices.

Feedback Form
Customer Feedback