STC3115
Gas gauge IC with alarm output for handheld applications-
アクティブ
The STC3115 includes the hardware functions required to implement a low-cost gas gauge for battery monitoring. The STC3115 uses current sensing, Coulomb counting and accurate measurements of the battery voltage to estimate the state-of-charge (SOC) of the battery. An internal temperature sensor simplifies implementation of temperature compensation.
An alarm output signals a low SOC condition and can also indicate low battery voltage. The alarm threshold levels are programmable.
The STC3115 offers advanced features to ensure high performance gas gauging in all application conditions.
Key Features
- 0.25 % accuracy battery voltage monitoring
- Coulomb counter and voltage-mode gas gauge operations
- Robust initial open-circuit-voltage (OCV) measurement at power up with debounce delay
- Low battery level alarm output with programmable thresholds
- Internal temperature sensor
- Battery swap detection
- Low power: 45 μA in power-saving mode, 2 μA max in standby mode
- 1.4 x 2.0 mm 10-bump CSP package
模様 資源
トップTechnical Documentation
Product Specifications
| 描写 | 稿 | 大きさ |
|---|---|---|
|
DS9300: Gas gauge IC with alarm output for handheld applications
|
2.0 | 523 KB |
サンプル& 購入
トップ| 製品型名 | Marketing Status | Package | Packing Type | Operating Temperature (min) | Operating Temperature (max) | Automotive Grade | Order From ST | Unit Price (US$)* @ | Distributor Availability | RoHS Compliance Grade | Download Material Declaration** |
||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STC3115AIJT | Active | Flip-Chip 400u | Tape And Reel | -40 | 85 | _ | - | No data reported, please contact our Distributors | Ecopack2 | - | |||||||||||
| STC3115IJT | Active | Flip-Chip 400u | Tape And Reel | -40 | 85 | _ | .95 |
| Ecopack2 | - | |||||||||||
(*) 概算見積もり用になり通貨単位が価格(USD)。詳細情報については、現地通貨での価格は、地元の販売店にお問い合わせください ST 販売の オフィス または当社 代理店 (**) st.comで利用可能な材質宣言フォームはパッケージ·ファミリの中で最も一般的に使用されるパッケージに基づいて一般的な文書かもしれません。このような理由から、彼らは、特定のデバイスのための100%正確ではないかもしれません。当社までご連絡ください セールスサポート 特定のデバイスの詳細については、 |
|||||||||||||||||||||