ST Life.augmented
sense_power

電力計測用IC

電力計測ICのSTPMxxファミリは、メータ、スマート・プラグや電気製品、産業機器、監視機器などの様々なアプリケーションで要求される、有効電力(kWh)、皮相電力(kVA)、無効電力(kVAR)、RMS値などを含む各種電力パラメータを高精度に計測します。この製品は、単相と多相の両方に対応する電力計測デバイスで、測定誤差0.2%未満と高精度です。

単相アプリケーション用製品のSTPM01/1xは、高精度ADコンバータとデジタル・シグナル・プロセッシング・ユニット(DSP)で構成され、変流器、ロゴスキー・コイル、シャント、ホール・センサなどの様々なセンサをうまく組み合わせることにより、高精度な電力計測を行います。これにより、最適化されたBOMコストで、様々な設計要件に対応できます。

STは、多相電力計測アプリケーション向けに、モジュール型ソリューションを発表しました。このソリューションは、1つのデジタル演算ICのSTPMC1と1個または複数のスマート・センサSTPMS2を組み合わせて使用することで、単相、2相、または3相電力メータで必要な機能を実現します。このソリューションにより、さらに高精度な電力計測を可能にしながら、開発コストも削減できます。

STPM3 series

STPM3 devices offer a modular solution with a different combination of:

  • current measurement channels made up of a programmable gain low noise amplifier followed by a 24bits, 2nd order Sigma-Delta analog-to-digital converter (ADC) and
  • voltage measurement channels –based on 24 bits, 2nd order sigma-delta ADC.

They feature:

  • less than 0.1% error over 5000: 1 dynamic range or less than 0.5% error over 10000: 1 dynamic range for active power measurement
  • less than 0.1% error over 2000:1 dynamic range for reactive power
  • both an SPI and a UART interface for the connection to the host microcontroller

STPM32:

  • 1 current and 1 voltage independent acquisition and conversion channels
  • evaluation environment: EVALSTPM32

STPM33:

  • 2 current and 1 voltage channel
  • evaluation environment:  EVALSTPM33

STPM34:

  • 2 current and 2 voltage channels
  • evaluation environment: EVALSTPM34.

 

They can be used alone or in combination to build single or multi-phase energy meter. 

Feedback Form
Customer Feedback