ST Life.augmented
sense_power

Single Phase Metering ICs

ST’s STPM01/STPM10 energy metrology ICs incorporate all core circuitry required to implement high-accuracy meters for smart metering, industrial and residential electricity meters, white-goods energy metering, smart plugs, server meters, power supply meters, and many others.

These devices are designed for effective measurement of active, reactive and apparent energy in a power-line system using current transformer, shunt and Rogowski coil sensors. 

Very simple and low-cost metering applications are addressed by the STPM11/12/13/14 that perform only active power measurement.

Key features

  • Active, reactive, and apparent energy measurement
  • RMS current, voltage and instantaneous measurement
  • Frequency measurement
  • Ripple-free active energy pulsed output
  • Line and neutral current monitoring for tamper detection
  • Fast and simple one-point digital calibration over the whole current range
  • Integrated linear voltage regulators for digital and analog supply
  • Selectable RC or crystal oscillator
  • Supports 50/60 Hz, IEC 62052-11, IEC 62053-2x specifications
  • Less than 0.1% error in the 1000:1 range
  • Precision voltage reference: 1.23 V with 30 ppm/°C max
  • OTP for calibration and configuration

 

Feedback Form
Customer Feedback