ST Life.augmented

LPS25H

MEMS pressure sensor: 260-1260 hPa absolute digital output barometer
  • active Active

The LPS25H is an ultra compact absolute piezoresistive pressure sensor. It includes a monolithic sensing element and an IC interface able to take the information from the sensing element and to provide a digital signal to the external world.

The sensing element consists of a suspended membrane realized inside a single mono-silicon substrate. It is capable to detect the absolute pressure and is manufactured with a dedicated process developed by ST.

The membrane is very small compared to the traditionally built silicon micromachined membranes. Membrane breakage is prevented by an intrinsic mechanical stopper.

The IC interface is manufactured using a standard CMOS process that allows a high level of integration to design a dedicated circuit which is trimmed to better match the sensing element characteristics.

The LPS25H is available in a cavity holed LGA package (HCLGA). It is guaranteed to operate over a temperature range extending from -30 °C to +105 °C. The package is holed to allow external pressure to reach the sensing element.

pdf Please read
Errata Sheet
pdf データシート
ダウンロード

Key Features

  • 260 to 1260 hPa absolute pressure range
  • High-resolution mode: 1 Pa RMS
  • Low power consumption:
  • Low resolution mode: 4 μA
  • High resolution mode: 25 μA
  • High overpressure capability: 20x full scale
  • Embedded temperature compensation
  • Embedded 24-bit ADC
  • Selectable ODR from 1 Hz to 25 Hz
  • SPI and I²C interfaces
  • Embedded FIFO
  • Supply voltage: 1.7 to 3.6 V
  • High shock survivability: 10,000 g
  • Small and thin package
  • ECOPACK® lead-free compliant

デザイン・リソース

トップ

Technical Documentation

Product Specifications

Description Version Size
pdf
DS9284: MEMS pressure sensor: 260-1260 hPa absolute digital output barometer
3.0 1,073 KB

Application Notes

Description Version Size
pdf
AN4450: Hardware and software guidelines for use of LPS25H pressure sensor
1.0 581 KB
pdf
AN4503: Environmental sensors: Hardware abstraction layer for Android
2.0 329 KB

Technical Notes & Articles

Description Version Size
pdf
TN1180: How to interpret pressure and temperature readings in pressure sensors
1.0 140 KB
pdf
TN1198: Surface mount guidelines for MEMS sensors in HLGA packages
1.0 128 KB

Related Tools and Software

Related Tools and Software

製品型名 Description
STEVAL-MKI109V2 eMotion: ST MEMS adapters motherboard based on STM32F103, compatible with all ST MEMS adapter boards
STEVAL-MKI142V1 LPS25H adapter board for standard DIL24 socket
X-NUCLEO-IKS01A1 MEMS and environmental sensor expansion board for STM32 Nucleo
X-CUBE-MEMS1 Inertial and environmental sensor software expansion for STM32Cube
BLUEMICROSYSTEM1 Bluetooth low energy and sensors software expansion for STM32Cube

サンプル& 購入

トップ
製品型名 Marketing StatusPackagePacking TypeAutomotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
LPS25HActiveHCLGA-10L 2.5 X 2.5Tray_-1.3No availability reported, please contact our Sales officeEcopack2PDF
XML
LPS25HTRActiveHCLGA-10L 2.5 X 2.5Tape And Reel_Free Samples1.3Distributor reported inventory date: 2015-03-28
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA40004000
ARROWOrder NowEUROPE80000
RS COMPONENTSOrder NowEUROPE76482
DIGIKEYOrder NowWORLDWIDE36631
FUTUREOrder NowWORLDWIDE61201
MOUSEROrder NowWORLDWIDE98801
Ecopack2PDF
XML

(*)ユニット当たりの推奨再販価格(米ドル建て)は、あくまで予算的な参考情報としてご利用下さい。現地通貨ベースでのお見積り、価格については 弊社セールスオフィス もしくは 販売代理店 にお問合せ下さい。
(**)弊社ホームページで入手できるMaterial Declaration(材料宣誓書)のフォームは、各パッケージ・タイプで最も一般的に使用されるパッケージに基づいた包括的な文書です。そのため、特定のデバイスについて100%正確ではない可能性があります。特定のデバイスに関する情報については、 弊社セールスオフィス にお問合せ下さい。
Feedback Form
Customer Feedback