ST Life.augmented

STEVAL-IHM013V1

Demonstration board on low-end vacuum cleaner based on the ST7FLiteUS5 and BTB12
  • Obsolete

This demonstration board, in terms of hardware and software, is ready to use in the development of universal motor driving based on phase angle control.

This board implements a traditional design solution for a universal motor control circuit with a microcontroller as a driver.

The STEVAL-IHM013V1 has been customized for vacuum cleaner applications, however it can be easily adapted for most home appliance or industrial applications based on phase angle control without speed closed loop control.

The electronic driver with TRIAC and microcontroller is cost effective and easy for designers to implement. Analog solutions are being progressively replaced by microcontroller designs even in low-cost applications. The main reason of this evolution is primarily due to the possibility to of implementing a soft-start function which allows the equipment to fulfill IEC 61000-3- 3 standard on inrush currents.

Their advantages also include flexibility, using less external components and easy adaptation by simple software modifications.

pdf Please read
Errata Sheet
pdf データシート
Data Brief

Key Features

  • AC motor speed regulation system
  • High current protection
  • Full bag checking
  • Start/stop button
  • Potentiometer (speed adjustment)
  • LED checking
  • Sense resistor (current sensing)

デザイン・リソース

トップ

Technical Documentation

Product Specifications

Description Version Size
pdf
DB0608: Demonstration board on low-end vacuum cleaner based on the ST7FLiteUS5 and BTB12
1.2 131 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
PCB layout
1.0 31 KB

Bill of Materials

Description Version Size
pdf
Bill of materials
1.0 11 KB

Publications and Collaterals

Brochure

Description Version Size
pdf
Products and Solutions for Factory Automation and Control
1.0 3,105 KB

License Agreement

Description Version Size
pdf
Evaluation products license agreement
1.0 126 KB

サンプル& 購入

トップ
該当製品は見つかりませんでした
Feedback Form
Customer Feedback