ST Life.augmented

STEVAL-IHP004V1

High-end smartplug systems to measure and control AC loadsbased on the SPZB32W1A2.1, STPM10, T2035H and M24LR64
  • NRND NRND

The STEVAL-IHP004V1 demonstration board is a smartplug based on the SPZB32W1A2.1 module which integrates the STM32W108 microcontroller with IEEE-802.15.4 integrated radio and 32-bit ARM Cortex-M3 core.

The STPM10 energy metering IC is used for energy measurement while the AC load can be controlled by a 16 A relay supporting soft-switch by the T2035H TRIAC.

The STEVAL-IHP004V1 demonstration board is a node of an RF network which allows the final user to monitor and manage the plugged load energy consumption. The node personalization is supported by the M24LR64 dual interface EEPROM.

The introduction of the dual interface EEPROM enables RF communication with RFID readers or ISO15693-capable NFC phones, allowing offline programming of the smart plug’s parameters/profile, as well as download of events/logs.

The STEVAL-IHP004V1 demonstration board has been developed in order to provide a guideline to build a home/building automation subsystem for energy management and sub-metering. It is designed to fit the dimensions of a standard box for wall installation and easy integration into home/building electrical plants.

The current, power, energy and other info related to the electrical load connected to the smartplug board are sent to an IEEE-802.15.4 data concentrator through the home/building RF network.

pdf データシート ダウンロード

Key Features

  • RF network to monitor and manage the plugged load
  • Energy consumption monitoring
  • IEEE-802.15.4 communication
  • ON/OFF and dimming
  • RoHS compliant

画像

デザイン・リソース

トップ

Technical Documentation

Product Specifications

Description Version Size
pdf
DB1676: High-end smartplug systems to measure and control AC loads based on the SPZB32W1A2.1, STPM10, T2035H and M24LR64
1.0 287 KB

Application Notes

Description Version Size
pdf
AN2972: Designing an antenna for the M24LRxx-R and M24LRxxE-R dual interface I²C/RFID devices
6.1 1,480 KB
pdf
AN4049: In-Home Display with HTTP gateway
2.0 7,871 KB

User Manual

Description Version Size
pdf
UM1569: STEVAL-IHP004V1: SmartplugW demonstration board
1.0 1,048 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
STEVAL-IHP004V1 gerber files
1.0.0 414 KB

Bill of Materials

Description Version Size
pdf
STEVAL-IHP004V1 BOM
2.0.0 91 KB

Schematic Pack

Description Version Size
pdf
STEVAL-IHP004V1 schematics
1.0.0 61 KB

Publications and Collaterals

Brochure

Description Version Size
pdf
Products and solutions for solar energy
1.0.0 1,318 KB

サンプル& 購入

トップ
製品型名 Marketing StatusCore ProductOrder From STUnit Price (US$)*
@
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STEVAL-IHP004V1NRNDSPZB32W1A2.1; STPM10; T2035H; M24LR64-No data reported, please contact our DistributorsEcopack2-

(*)ユニット当たりの推奨再販価格(米ドル建て)は、あくまで予算的な参考情報としてご利用下さい。現地通貨ベースでのお見積り、価格については 弊社セールスオフィス もしくは 販売代理店 にお問合せ下さい。
(**)弊社ホームページで入手できるMaterial Declaration(材料宣誓書)のフォームは、各パッケージ・タイプで最も一般的に使用されるパッケージに基づいた包括的な文書です。そのため、特定のデバイスについて100%正確ではない可能性があります。特定のデバイスに関する情報については、 弊社セールスオフィス にお問合せ下さい。
Feedback Form
Customer Feedback