ST Life.augmented


Connectivity gateway demonstration board based on the STM32F107
  • Obsolete

The STEVAL-PCC012V1 demonstration board is equipped with an Ethernet interface, four digital/analog extension connectors (I2C, SPI, etc.), footprint positions for two different Wi-Fi modules, an OFDM PRIME power line networking extension connector and a microSD card socket with SPI interface. It also features a 5-way joystick, four general-purpose LEDs and two LEDs dedicated to the user interface.

The demonstration board also includes digital/analog input/output connectors with pinouts compatible with other demonstration boards from STMicroelectronics.

The STEVAL-PCC012V1 can be supplied from a standard DC power supply (7 - 35 VDC), or directly using a 24 VDC industrial mains supply.

pdf データシート
Data Brief

Key Features

  • Offers Ethernet, USB OTG and general-purpose extension connector
  • Two positions for optional Wi-Fi modules
  • A microSDTMcard socket
  • Digital/analog extension connectors compatible with STEVAL-MKI0xxV1 MEMS extension boards and STEVAL-CCA021V1 audio extension board
  • Compatible with ST7590 “PRIME” board – narrow-band OFDM
  • JTAG interface for microcontroller firmware change/update
  • DC-DC power supply using the L7986A
  • Stand-alone demonstration firmware, on-board LEDs and joystick
  • RoHS compliant



Technical Documentation

Product Specifications

Description Version Size
DB1008: Connectivity gateway demonstration board based on the STM32F107
1.0 476 KB

User Manual

Description Version Size
UM1070: C library for ST7570 and STM32™
2.1 1,242 KB

サンプル& 購入

Feedback Form
Customer Feedback