DEMOKIT-M24LR-A
Demonstration kit for M24LRxx-R-
Active
The DEMOKIT-M24LR-A is a demonstration kit for ST Dual Interface EEPROM products which can be used to run simple demonstrations, and to evaluate the M24LRxx RF performance and capabilities.
RF application can be developed using the ISO15693 13.56MHz RF reader.
Key Features
- Short-range RF reader (ISO 15693, RF 13.56 MHz)
- ANT1-M24LR-A antenna reference board
- Installation CD-ROM including
Technical documentation Installation software PC software
デザイン・リソース
トップTechnical Documentation
Product Specifications
| Description | Version | Size |
|---|---|---|
|
DB1099: Demonstration kit for M24LRxx Dual Interface EEPROMs
|
2.0 | 42 KB |
Application Notes
| Description | Version | Size |
|---|---|---|
|
AN3224: Developing an application allowing PR101-USB and MR101-USB FEIG readers to communicate with M24LRXX transponders
|
2.1 | 422 KB |
User Manual
| Description | Version | Size |
|---|---|---|
|
UM0853: M24LRxx application software user guide
|
3.0 | 1,697 KB |
|
UM0925: Using the M24LR64-R datalogger reference design
|
2.2 | 859 KB |
Associated Software
Related Tools and Software
| 製品型名 | Description |
|---|---|
| STSW-M24LR002 | Firmware to communicate between M24LR64-R transponders and FEIG readers |
| STSW-M24LR011 | M24LR/CR95 application software setup file |
Publications and Collaterals
Flyer
| Description | Version | Size |
|---|---|---|
|
Dual Interface EEPROMs
|
2,376 KB |
サンプル& 購入
トップ| 製品型名 | Marketing Status | Core Product | Order From ST | Unit Price (US$)* @ 1 | Distributor Availability | RoHS Compliance Grade | Download Material Declaration** |
|||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| DEMOKIT-M24LR-A | Active | M24LR64-R | 806.05 |
| Ecopack2 | - | ||||||||||||||||||||||||||
(*)ユニット当たりの推奨再販価格(米ドル建て)は、あくまで予算的な参考情報としてご利用下さい。現地通貨ベースでのお見積り、価格については 弊社セールスオフィス もしくは 販売代理店 にお問合せ下さい。 (**)弊社ホームページで入手できるMaterial Declaration(材料宣誓書)のフォームは、各パッケージ・タイプで最も一般的に使用されるパッケージに基づいた包括的な文書です。そのため、特定のデバイスについて100%正確ではない可能性があります。特定のデバイスに関する情報については、 弊社セールスオフィス にお問合せ下さい。 |
||||||||||||||||||||||||||||||||