ST Life.augmented


Bluetooth extension demonstration board for STEVAL-MKI109V1
  • active Active

The STEVAL-MKI115V1 has been designed to be plugged into STEVAL-MKI109V1 and to make it wireless. Thanks to the SPBT2532C2.AT module mounted on board and its AT commands, it is possible to easily establish a Bluetooth connection between the STEVAL-MKI109V1 and other Bluetooth devices such as a PC, mobile phone, etc.

The STEVAL-MKI109V1 + STEVAL-MKI115V1 (FW version 2.x) are fully compatible with “Unico” PC software, allowing the user to wirelessly evaluate every sensor adapter board.

If the STEVAL-MKI109V1 has an old firmware 1.x version, it can be updated to the 2.x version through the DFU system (device firmware upgrade), see UM0412 for more details.

pdf データシート
Data Brief

Key Features

  • Fully compatible with the STEVAL-MKI109V1, the extension board has been designed to make the STEVAL-MKI109V1 board wireless, a significant advantage which allows using the sensors without a connection cable
  • Based on Bluetooth technology, it works in conjunction with the STEVAL-SPBT2ATV2 module or any Bluetooth device
  • The module allows the user to create a Bluetooth link with simple AT commands. The AT command list is detailed in the SPBT2532C2.AT datasheet
  • RoHS compliant




Technical Documentation

Product Specifications

Description Version Size
DB1418: Bluetooth extension demonstration board for STEVAL-MKI109V1
1.1 88 KB

User Manual

Description Version Size
UM1448: STEVAL-MKI115V1 Bluetooth® extension board for STEVAL-MKI109V1
1.2 586 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
STEVAL-MKI115V1 gerber files
1.0 37 KB

Bill of Materials

Description Version Size
1.0 7 KB

Schematic Pack

Description Version Size
STEVAL-MKI115V1 schematics
1.0 24 KB

サンプル& 購入

製品型名 Marketing StatusCore ProductOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STEVAL-MKI115V1ActiveSPBT2532C2.ATBuy Direct60.02Distributor reported inventory date: 2015-10-08
Distributor NameRegionStockMin. order

(*)ユニット当たりの推奨再販価格(米ドル建て)は、あくまで予算的な参考情報としてご利用下さい。現地通貨ベースでのお見積り、価格については 弊社セールスオフィス もしくは 販売代理店 にお問合せ下さい。
(**)弊社ホームページで入手できるMaterial Declaration(材料宣誓書)のフォームは、各パッケージ・タイプで最も一般的に使用されるパッケージに基づいた包括的な文書です。そのため、特定のデバイスについて100%正確ではない可能性があります。特定のデバイスに関する情報については、 弊社セールスオフィス にお問合せ下さい。
Feedback Form
Customer Feedback