ST Life.augmented


SPEAr1340 CPU evaluation board
  • active Active

The evaluation board revision 2.2 is used to enable quick evaluation and debugging of software for the SPEAr1340 embedded MPU. It acts as a learning tool for rapid familiarity with the features of the SPEAr1340, as well as providing a reference design to use as a starting point for the development of a final application board.

The EVALSP1340CPU board is equipped with interfaces to the high-speed peripherals embedded in SPEAr1340 device.

pdf データシート
Data Brief

Key Features

  • SPEAr1340 embedded MPU
  • 4 DDR3 chips (32-bit) 1 GB
  • Serial NOR Flash, 8 MB
  • 8-bit NAND Flash, 2 Gb
  • 16-bit NAND Flash expansion connector
  • Audio stereo jack and microphone
  • Two USB 2.0 high speed host ports
  • One OTG 2.0 high speed port (Micro USB-AB)
  • One 10/100/1000 Ethernet port
  • One PCIe X1 Root Complex connector
  • One SATA connector
  • One SDIO connector
  • One UART serial port (up to 115 Kbaud)
  • LCD connectors (LVDS bus - TFT panel)
  • Camera module
  • MEMS (accelerometer & magnetometer)
  • Debug port (CPU JTAG connector)
  • 10" LCD kit - order code EVALSP1340LCD (optional)
  • CLCD Video HDMI transmitter plugboard - order code EVALSP1340HDM (optional)



Technical Documentation

Product Specifications

Description Version Size
DB1632: EVALSP1340 evaluation board (rev. 2.2) for SPEAr1340
1.0 208 KB

User Manual

Description Version Size
UM1522: EVALSP1340CPU evaluation board, revision 2.2
3.0 450 KB
UM1535: Getting started with SPEAr® Linux support package (LSP 3.2.5)
2.0 486 KB

Release Notes

Description Version Size
RN0081: Linux support package (LSP) v3.2.3 for SPEAr eMPU family
2.0 218 KB
RN0082: Linux support package (LSP) v3.2.5 for SPEAr eMPU family
1.0 237 KB

Presentations & Training Material


Description Version Size
Getting started with Android for SPEAr eMPUs
94 KB
Getting started with Linux OS for SPEAr eMPUs
2.4 107 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
EVALSP1340 board Gerber files
1.0.0 1,683 KB
EVALSP1340CPU PCB dimensions and layouts
1.0.0 566 KB
PCB trace length worksheet for EVALSP1340CPU board
1.0.0 32 KB

Bill of Materials

Description Version Size
1.0.0 285 KB

Schematic Pack

Description Version Size
EVALSP1340CPU schematics
1.0.0 512 KB

Related Tools and Software

Related Tools and Software

製品型名 Description
STSW-SPEAR009 USB flasher for SPEAR
STSW-SPEAR014 Root Filesystem Flash Image for NAND (large page)
STSW-SPEAR016 Root Filesystem Flash Image for serial NOR
STSW-SPEAR018 EVALSP1340CPU Flash Images (XLoader/U-Boot/Linux)
STSW-SPEAR015 Root Filesystem Flash Image for NAND (small page)

サンプル& 購入

製品型名 Marketing StatusOrder From STUnit Price (US$)*
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
EVALSP1340CPUActive-No availability reported, please contact our Sales officeNot compliant-

(*)ユニット当たりの推奨再販価格(米ドル建て)は、あくまで予算的な参考情報としてご利用下さい。現地通貨ベースでのお見積り、価格については 弊社セールスオフィス もしくは 販売代理店 にお問合せ下さい。
(**)弊社ホームページで入手できるMaterial Declaration(材料宣誓書)のフォームは、各パッケージ・タイプで最も一般的に使用されるパッケージに基づいた包括的な文書です。そのため、特定のデバイスについて100%正確ではない可能性があります。特定のデバイスに関する情報については、 弊社セールスオフィス にお問合せ下さい。
Feedback Form
Customer Feedback