ST Life.augmented


BlueMotion - BlueTooth motherboard for DIL24 MEMS adapters
  • active Active

The STEVAL-MKI132V1 (BlueMotion) is a motherboard designed to provide the user with a complete ready-to-use platform for the demonstration of MEMS devices mounted on adapter boards.

The STEVAL-MKI132V1 employs an STM32F103TB microcontroller and a SPBT2532C2.AT Bluetooth module. It functions as a bridge between the sensor on the adapter board and a PC. It is possible to connect the BlueMotion to the PC using the Bluetooth module and through the Unico graphical user interface (GUI) available for download from the ST website, or through dedicated software routines for customized applications.

pdf データシート
Data Brief

Key Features

  • Battery powered down to 1.5 V
  • Bluetooth®Class-2
  • Transmission rate up to 2 Mbps with EDR
  • ARM Cortex™-M3 32-bit RISC core operating at a 72 MHz frequency, 128 K Flash, 20 K RAM
  • Compatible with all DIL24 MEMS adapter boards
  • Compatible with the Unico GUI
  • RoHS compliant




Technical Documentation

Product Specifications

Description Version Size
DB1851: BlueMotion - BlueTooth motherboard for DIL24 MEMS adapters
1.2 140 KB

User Manual

Description Version Size
UM1579: STEVAL-MKI132V1- BlueMotion motherboard for MEMS adapter boards
1.1 1,462 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
STEVAL-MKI132V1 gerber files
1.0 72 KB

Bill of Materials

Description Version Size
1.0 9 KB

Schematic Pack

Description Version Size
STEVAL-MKI132V1 schematics
1.0 78 KB

サンプル& 購入

製品型名 Marketing StatusCore ProductOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STEVAL-MKI132V1ActiveSTM32F103TB; SPBT2532C2.AT-72Distributor reported inventory date: 2015-10-02
Distributor NameRegionStockMin. order
Newark Element14Order NowAMERICA20

(*)ユニット当たりの推奨再販価格(米ドル建て)は、あくまで予算的な参考情報としてご利用下さい。現地通貨ベースでのお見積り、価格については 弊社セールスオフィス もしくは 販売代理店 にお問合せ下さい。
(**)弊社ホームページで入手できるMaterial Declaration(材料宣誓書)のフォームは、各パッケージ・タイプで最も一般的に使用されるパッケージに基づいた包括的な文書です。そのため、特定のデバイスについて100%正確ではない可能性があります。特定のデバイスに関する情報については、 弊社セールスオフィス にお問合せ下さい。
Feedback Form
Customer Feedback