ST Life.augmented

STSW-M24LR011

Software set up file for M24LR-DISCOVERY board
  • active Active

This package contains the executable file to install the software and driver. It is a PC based application (Windows®).

This application has been developed to manage the ISO15693 RF products such as M24LR and LRI devices. It can be used with the RF transceiver included in the M24LR-DISCOVERY kit or with the RF USB reader developed by FEIG.

pdf データシート
Data Brief

Key Features

  • The PC can control the CR95HF embedded in RF transceiver board through the USB.
  • The PC can control the USB reader by FEIG (third party).
  • This PC software is able to communicate with all ISO15693 devices such as M24LR and LRI.
  • Some demos are available in this software such as NDEF format management, Energy Harvestig features, file transfer.
  • I2C management for M24LR products can also be demonstrated using an I2C reader embedded in the M24LR-DEVKIT.
  • The USB drivers and Dll are included.

デザイン・リソース

トップ

Technical Documentation

Product Specifications

Description Version Size
pdf
DB2734: M24LR application software
1.0 216 KB

User Manual

Description Version Size
pdf
UM0863: M24LRxx/CR95HF application software installation guide
4.0 1,623 KB

サンプル& 購入

トップ
製品型名 VersionMarketing StatusOrder From ST
STSW-M24LR0112.5ActiveDownload

(*)ユニット当たりの推奨再販価格(米ドル建て)は、あくまで予算的な参考情報としてご利用下さい。現地通貨ベースでのお見積り、価格については 弊社セールスオフィス もしくは 販売代理店 にお問合せ下さい。
(**)弊社ホームページで入手できるMaterial Declaration(材料宣誓書)のフォームは、各パッケージ・タイプで最も一般的に使用されるパッケージに基づいた包括的な文書です。そのため、特定のデバイスについて100%正確ではない可能性があります。特定のデバイスに関する情報については、 弊社セールスオフィス にお問合せ下さい。
Feedback Form
Customer Feedback