ST Life.augmented

STEVAL-IHM045V1

3-phase high voltage inverter power board for FOC based on the STGIPN3H60A (SLLIMM™-nano)
  • active Active

The STEVAL-IHM045V1 system evaluation board is a 3-phase inverter designed to perform field oriented control (FOC) of sinusoidal-shaped back-EMF PMSMs with or without sensors, with nominal power up to 100 W. This flexible, high-performance design consists of a 3-phase inverter bridge based on the STGIPN3H60A SLLIMM™-nano (small low-loss intelligent molded module) IPM, 3-phase inverter, 3 A / 600 V very fast IGBT and the VIPer06 fixed frequency offline converter from the VIPer™ plus family.

The system is specifically designed to achieve fast and accurate current feedback conditioning, thereby matching the requirements typical of high-end applications such as field oriented motor control.

The board is compatible with 110 and 230 Vac mains, and includes an auxiliary power supply stage with the VIPer06 to generate the +15 V and the +3.3 V supply voltages required by the application.

Through a dedicated connector, the board can be interfaced with the STM3210B-EVAL, STM32100B-EVAL, STM3210E-EVAL, STM320518-EVAL, STM3220G-EVAL, STM32303C-EVAL, STM3240G-EVAL (STM32 microcontroller evaluation boards), STEVAL-IHM022V1 (high density dual motor control evaluation board based on the STM32F103ZE microcontroller), STEVAL-IHM039V1 (Dual motor drive control stage based on the STM32F415ZG microcontroller) and the STEVAL-IHM033V1 (Control stage based on the STM32F100CB microcontroller suitable for motor control).

pdf Please read
Errata Sheet
pdf データシート
Data Brief

Key Features

  • Wide-range input voltage (30-270 Vac)
  • Maximum power up to 100 W at 230 Vac input
  • Based on the STGIPN3H60A SLLIMM™-nano AC motor drive
  • Mounts the VIPer06 fixed frequency offline converter from the VIPer™ plus family
  • Efficient DC-DC power supply (15 V, 3.3 V)
  • DC bus voltage power supply connectors
  • External 15 V input
  • Dedicated connector for interfacing with the various other ST evaluation boards
  • Suitable for sinusoidal FOC drives
  • Selectable single or three-shunt current reading topology with fast operational amplifier
  • Configurable for direct motor current sampling from shunt resistors
  • Hardware overcurrent detecting network
  • Temperature sensor
  • Hall sensor/quadrature encoder inputs
  • RoHS compliant

画像

デザイン・リソース

トップ

Technical Documentation

Product Specifications

Description Version Size
pdf
DB2142: 3-phase high voltage inverter power board for FOC based on the STGIPN3H60A (SLLIMM™-nano)
1.0 348 KB

User Manual

Description Version Size
pdf
UM1703: 3-phase high voltage inverter power board for FOC based on STGIPN3H60A (SLLIMM™-nano)
1.0 1,295 KB

Design Notes & Tips

Description Version Size
pdf
DT0026: Field oriented control of PMSM motor exploiting SLLIMM™ nano and STM32F302x/303x
2.2 789 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
STEVAL-IHM045V1 gerber files
1.0 160 KB

Bill of Materials

Description Version Size
pdf
STEVAL-IHM045V1 BOM
1.0 14 KB

Schematic Pack

Description Version Size
pdf
STEVAL-IHM045V1 schematics
1.0 291 KB

Related Tools and Software

Related Tools and Software

製品型名 Description
STSW-STM32100 STM32 PMSM FOC Software Development Kit - MC library (UM1052)

Publications and Collaterals

Magazine

Description Version Size
pdf
3Φ FOC motor drive compact designs based on STM32F30x
791 KB

サンプル& 購入

トップ
製品型名 Marketing StatusCore ProductOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STEVAL-IHM045V1ActiveSTGIPN3H60ABuy Direct115.15Distributor reported inventory date: 2016-02-06
Distributor NameRegionStockMin. order
ARROWOrder NowEUROPE90
DIGIKEYOrder NowWORLDWIDE41
MOUSEROrder NowWORLDWIDE21
Ecopack2-

(*)ユニット当たりの推奨再販価格(米ドル建て)は、あくまで予算的な参考情報としてご利用下さい。現地通貨ベースでのお見積り、価格については 弊社セールスオフィス もしくは 販売代理店 にお問合せ下さい。
(**)弊社ホームページで入手できるMaterial Declaration(材料宣誓書)のフォームは、各パッケージ・タイプで最も一般的に使用されるパッケージに基づいた包括的な文書です。そのため、特定のデバイスについて100%正確ではない可能性があります。特定のデバイスに関する情報については、 弊社セールスオフィス にお問合せ下さい。
Feedback Form
Customer Feedback