ST Life.augmented

eSTore

Introducing the eSTore dedicated initially to offer the convenience of buying boards and development kits directly from our site. Supported by our logistics and order fulfillment partner, the eSTore makes possible a quick and simple access to our available inventory of development kits and boards.

  • ANT1-M24LR16E
    45 mm x 75 mm antenna reference board for M24LR16E-R

    The ANT1-M24LR16E antenna reference board is a ready-to-use PCB that features an M24LR16E-R Dual Interface EEPROM IC connected to a 45 mm x 75 mm 13.56 MHz etched RF antenna on one side, and to an I2C bus on the other side.

    The ANT1-M24LR16E antenna allows system designers to evaluate the M24LR16E-R performance and capabilities, and to get started with their design.

    To demonstrate the energy harvesting function, the ANT1-M24LR16E can be used in conjunction with ST DEMO-CR95HF-A demonstration board.

    The application can be powered directly from the M24LR16E-R VOUTpin.

    The ANT1-M24LR16E Gerber files can be downloaded from http://www.st.com.

    ... See More

    Price:  $25.72

    Availability:  21

    Lead Time:  8

    Orderable Qty:  1

    Buy Direct
  • ANT2-M24LR16E
    20 mm x 40 mm antenna reference board for M24LR16E-R

    The ANT2-M24LR16E antenna reference board is a ready-to-use PCB that features an M24LR16E-R Dual Interface EEPROM IC connected to a 20 mm x 40 mm 13.56 MHz etched RF antenna on one side, and to an I2C bus on the other side.

    The ANT2-M24LR16E antenna allows system designers to evaluate the M24LR16E-R performance and capabilities, and to get started with their design.

    To demonstrate the energy harvesting function, the ANT2-M24LR16E can be used in conjunction with ST DEMO-CR95HF-A demonstration board.

    The application can be powered directly from the M24LR16E-R VOUTpin.

    The ANT2-M24LR16E Gerber files can be downloaded from http://www.st.com.

    ... See More

    Price:  $25.72

    Availability:  10

    Lead Time:  8

    Orderable Qty:  1

    Buy Direct
  • ANT3-M24LR04E

    ANT3-M24LR04E
    SMD-Inductor based antenna reference board for M24LR04E-R

    The ANT3-M24LR04E antenna reference board is a ready-to-use PCB that features an M24LR04E-R Dual Interface EEPROM IC connected to a 4.7 μH SMD inductor acting as an RF antenna on one side, and to an I2C bus on the other side.

    The ANT3-M24LR04E antenna allows system designers to evaluate the M24LR04E-R performance and capabilities, and to get started with their design.

    The ANT3-M24LR04E Gerber files can be downloaded from http://www.st.com.

    ... See More

    Price:  $25.72

    Availability:  10

    Lead Time:  3

    Orderable Qty:  1

    Buy Direct
  • ANT7-M24LR16E
    15 mm x 15 mm double layer antenna reference board for the M24LR16E-R Dual Interface EEPROM

    The ANT7-M24LR16E antenna reference board is a ready-to-use PCB that features an M24LR16E-R Dual Interface EEPROM IC connected to a 15 mm x 15 mm 13.56 MHz etched RF double layer antenna on one side, and to an I2C bus on the other side.

    The ANT7-M24LR16E antenna allows system designers to evaluate the M24LR16E-R performance and capabilities, and to get started with their design.

    To demonstrate the energy harvesting function, the ANT7-M24LR16E can be used in conjunction with ST DEMO-CR95HF-A demonstration board.

    The application can be powered directly from the M24LR16E-R VOUTpin.

    The ANT7-M24LR16E Gerber files can be downloaded from http://www.st.com.

    ... See More

    Price:  $25.72

    Availability:  5

    Lead Time:  8

    Orderable Qty:  1

    Buy Direct
  • DEVKIT-M24LR-A
    Development kit for M24LRxx-R

    The DEVKIT-M24LR-A is a development kit for ST Dual Interface EEPROM products which allows system designers to evaluate the I2C and RF performance and capabilities of M24LRxx devices.

    RF applications can be developed using the ISO15693 13.56 MHz RF reader.

    ... See More

    Price:  $1612.10

    Availability:  7

    Orderable Qty:  1

    Buy Direct
  • 



No Image Available

    EVAL-RX95HF
    Evaluation board for RX95HF

    The EVAL-RX95HF is an evaluation kit for RX95HF NFC transceiver. This component is a 13.56 MHz near field communication transceiver for tag emulation and could be used with an NFC Reader (NFC smartphone, CR95HF) to exchange NDEF messages (URI, VCARD, URL) or establish a Proprietary Data exchange protocol communication. The communication protocol is based on ISO/IEC 14443 Type A.

    The EVAL-RX95HF is powered through the USB bus. It includes an RX95HF transceiver for tag emulation, a 47 x 34 mm 13.56 MHz inductive etched antenna and its associated tuning components. The RX95HF communicates with the STM32F103RF 32-bit MCU via the SPI bus.

    ... See More

    Price:  $73.49

    Availability:  3

    Lead Time:  10

    Orderable Qty:  1

    Buy Direct
  • Flex-M24LR04E

    FLEX-M24LR04E
    45 mm x 75 mm flexible antenna reference board for M24LR04E-R Dual Interface EEPROM

    The FLEX-M24LR04E antenna reference board is a ready-to-use flexible PCB that features an M24LR04E Dual Interface EEPROM IC connected to a 45 mm x 75 mm 13.56 MHz etched RF antenna on one side, and to an I2C bus on the other side.

    The FLEX-M24LR04E antenna allows system designers to evaluate the M24LR04E performance and capabilities, and to get started with their design.

    To demonstrate the energy harvesting function, the FLEX-M24LR04E can be used in conjunction with ST DEMO-CR95HF-A demonstration board.

    The application can be powered directly from the M24LR04E VOUTpin.

    The FLEX-M24LR04E Gerber files can be downloaded from www.st.com.

    ... See More

    Price:  $22.05

    Availability:  26

    Lead Time:  3

    Orderable Qty:  1

    Buy Direct
  • M24LR-DISCOVERY
    Discovery kit for M24LR04E Dual Interface EEPROM with energy harvesting

    M24LR-DISCOVERY is a ready-to-use kit which features the M24LR04E-R Dual Interface EEPROM IC. It addresses a wide range of applications such as industrial or medical equipment and consumer electronics. This kit contains 2 different boards, as shown in the figure on cover page.

    The M24LR board is battery-less and is powered by RFID readers or NFC-enabled phones supporting ISO/IEC 15693.

    The RF transceiver board is an RFID reader demonstration board and is composed, among other parts, of a CR95HF (13.56 MHz multi-protocol contactless transceiver IC with SPI and UART serial access). This board has to be plugged in to a PC and comes with a demonstration software.

    The M24LR board also works with Android NFC phones supporting ISO/IEC 15693. An application called NfcV-Reader is available on Google Play. Performance may vary depending on NFC phone's RF management.

    ... See More

    Price:  $17.15

    Availability:  169

    Lead Time:  8

    Orderable Qty:  1

    Buy Direct
  • M24SR-DISCOVERY Evaluation Board

    M24SR-DISCOVERY
    Discovery kit for the M24SR series - Dynamic NFC/RFID tag

    The M24SR-DISCOVERY is a demonstration kit to evaluate the features and capabilities of the M24SR series and is based on the M24SR64 device. Two versions of this kit are available: the Standard Edition and the Premium Edition.

    The Premium Edition includes all of the Standard edition features, plus a headset and a Bluetooth module to demonstrate the convenience to pair it with a smartphone via NFC.

    The M24SR64 device is a dynamic NFC/RFID tag IC with a dual interface. It embeds a 64 Kbits EEPROM memory. It can be operated from an I2C interface or by a 13.56 MHz RFID reader or an NFC phone.

    The I2C interface uses a two-wire serial interface, consisting of a bidirectional data line and a clock line. It behaves as a slave with respect to the I2C protocol.

    The RF protocol is compatible with ISO/IEC 14443 Type A and NFC Forum Type 4 Tag.

    The board is powered through the USB bus. It also includes a microcontroller STM32F103 to drive the EEPROM via I2C and the LCD screen via SPI bus.

    The M24SR-DISCOVERY (MB1138) schematics, BOM, gerber files, drivers and firmware can be downloaded from www.st.com.

    ... See More

    Price:  $47.76

    Availability:  19

    Lead Time:  8

    Orderable Qty:  1

    Buy Direct
  • MATRIX-M24SR
    Matrix of multiple antenna for M24SR

    The MATRIX-M24SR board features various antenna designs for M24SRXX-Y Dynamic NFC/RFID tag IC family combined on a single ready-to-use divisible PCB.

    Each individual antenna features an M24SR64-Y Dynamic NFC/RFID tag IC connected to an RF antenna on one side, and to an I2C bus on the other side.

    All antennas are populated with M24SR64-Y Dynamic NFC/RFID tag IC but are applicable to other densities.

    The MATRIX-M24SR antenna matrix allows system designers to evaluate the M24SRXX-Y family performance and capabilities and to get started with their design.

    The MATRIX-M24SR gerber files can be downloaded from

    ... See More

    Price:  $22.04

    Availability:  23

    Lead Time:  8

    Orderable Qty:  1

    Buy Direct
  • PLUG-CR95HF-B
    Development board for CR95HF

    The PLUG-CR95HF-B includes a CR95HF contactless transceiver, a 47 x 34 mm 13.56 MHz inductive etched antenna and its associated tuning components.

    The user must connect a host to the board through the UART or the SPI connector. It allows to control the 13.56 MHz CR95HF multi-protocol transceiver IC from the host.

    The CR95HF acts as a slave. The host can configure the transceiver and send SPI or UART commands.

    The PLUG-CR95HF-B board is powered through the VPS pin.

    ... See More

    Price:  $50.22

    Availability:  34

    Lead Time:  3

    Orderable Qty:  1

    Buy Direct
  • ROBOT-M24LR16E-A
    Demonstration board for M24LR16E-R

    The ROBOT-M24LR16E-A is a ready-to-use PCB that features an M24LR16-R dual interface EEPROM IC connected to an I²C bus and a 20 mm x 40 mm 13.56 MHz etched RF antenna. It also features two LEDs, powered by the M24LR16E-R VOUTpin and an output connector.

    The ROBOT-M24LR16E-A has three functions:

    Switch in the “LED” position: the robot demonstrates energy harvesting by powering the LED when a sufficient magnetic field is captured.

    Switch in the “VOUT” position: the energy captured from the electromagnetic field is used to power an external application through the VOUTpin.

    RF WIP/BUSY function: for the RF WIP/BUSY pin of M24LR16E-R, please refer to the M24LR16E-R datasheet for further details.

    To demonstrate the energy harvesting function, the ROBOT-M24LR16E-A can be used in conjunction with ST DEMO-CR95HF-A demonstration board.

    ... See More

    Price:  $31.85

    Availability:  14

    Lead Time:  8

    Orderable Qty:  1

    Buy Direct
Feedback Form
Customer Feedback