ST Life.augmented

eSTore

Introducing the eSTore dedicated initially to offer the convenience of buying boards and development kits directly from our site. Supported by our logistics and order fulfillment partner, the eSTore makes possible a quick and simple access to our available inventory of development kits and boards.

  • INEMO-M1
    iNEMO system on board

    The INEMO-M1 is the smallest 9-axis system-on-board (SoB) of the iNEMO module family. It integrates multiple ST sensors with a powerful computational core: a 6-axis geomagnetic module, a 3-axis gyroscope and an ARM®CortexM3 32-bit MCU. This 9-DoF inertial system represents a fully integrated solution that can be used in numerous applications such as virtual reality, augmented reality, image stabilization, human machine interfaces, robotics and inertial body tracking. A complete set of communication interfaces in a very small size form factor (13x13x2 mm) make the INEMO-M1 system-on-board a flexible solution for effortless orientation estimation in embedded applications.

    ... See More

    Price:  $73.80

    Availability:  13

    Lead Time:  6

    Orderable Qty:  1

    Buy Direct
Feedback Form
Customer Feedback