ST Life.augmented


100 W LED street lighting evaluation board using STLUX385A
  • active Active

The STEVAL-ILL066V1 evaluation board is a complete and configurable solution that efficiently controls a single dimmable high brightness LED string using the STLUX385A digital controller.

The LED efficiency is high during all stages of dimming and the STEVAL-ILL066V1 can achieve a 92% efficiency during full load while maintaining a low < 200 mW power consumption during idle periods.

The STLUX385A device handles a primary side regulated power conversion stage as well as all the supported communication links.

The power conversion stage consists of a PFC regulator followed by a “Zero Voltage Switching” (ZVS) LC resonant stage. The high precision dimming is adjusted using a primary side regulation (PSR) control technique.

The LED brightness can be dimmed by controlling the LED current down to a very low level.

The STEVAL-ILL066V1 evaluation board provides all the physical communication interfaces such as a DALI, insulated 0-10 and UART. All the communication is managed by the STLUX385A device. The UART interface and STLUX385A flexibility allow to quickly connect the STEVAL-ILL066V1 to alternative interfaces such as Wi-Fi, power line modems, Bluetooth®and Zigbee®. (Previous part number was STEVAL385LEDPSR).

pdf Please read
Errata Sheet
pdf Download
Data Brief

Key Features

  • STLUX385A based
  • High efficiency (92%)
  • Primary side controlled
  • Up to 100 W (100 V at 1 A or 200 V at 0.5 A)
  • Single isolated output suitable for LED connection.
  • Wide input voltage range: 90 V to 265 V AC
  • Adjustable LED current and dimming
  • Output resolution: 11-bit equivalent.
  • IDLE mode power consumption: < 200 mW
  • Real-time fault detection and protection (e. g.: short- or open circuit)
  • Remote control via DALI, 0 - 10 V, UART
  • RoHS compliant


Design Resources


Technical Documentation

Product Specifications

Description Version Size
DB2309: 100 W LED street lighting evaluation board using STLUX385A
1.0 305 KB

Application Notes

Description Version Size
AN4461: 100 W LED street lighting application using STLUX385A
2.0 1,519 KB

Design Notes & Tips

Description Version Size
DN0028: STEVAL-ILL066V1 - 90Vac-305Vac input
1.0 583 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
STEVAL-ILL066V1 gerber files
1.0 1,366 KB

Bill of Materials

Description Version Size
1.0 63 KB

Schematic Pack

Description Version Size
STEVAL-ILL066V1 schematics
1.0 155 KB

License Agreement

Description Version Size
Evaluation products license agreement
1.0 126 KB

Sample & Buy

Part Number Marketing StatusCore ProductOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STEVAL-ILL066V1ActiveSTLUX385ABuy Direct237.65Distributor reported inventory date: 2015-10-08
Distributor NameRegionStockMin. order

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback