基于微型逆变器的架构由2大功能模块组成,如图所示。

  • 微型逆变器实现了面板级电源转换级(具有MPPT功能的DC-DC和DC-AC)、通信功能和AC电网连接。 这样,各个面板可以直接与AC电网并联。
  • 数据集中器收集来自于所有微型逆变器的数据(电压值、电流值等),然后将其发送至本地或远程监控接入点。

该架构具有下列优势:

  • 产能更高:MPPT可以将面板级系统产能增至最高水平
  • 面板级通信与监测功能
  • 更灵活:随着时间的流逝,装机容量可以扩展
  • 最可靠:1个微型逆变器发生故障不会影响系统产能

以下电路图能够帮助您从大量推荐产品中选出最符合您的功能模块要求的产品。

Design

Technical Documentation

Application Notes
Description Version Size
AN4242 AN4242: New generation of 650 V SiC diodes 1.2 2 MB
AN4068 AN4068: ST7580 power line communication system-on-chip design guide 2.0 5 MB

Presentations & Training Material

Presentations
Description Version Size
Microinverter_marketing_pres 2.2 638 KB
ST products and solutions for solar energy 5.1 2 MB

Publications and Collaterals

Brochures
Description Version Size
Brochure Power management guide 05.2016 7 MB
Products and solutions for solar energy 1.0 1 MB
Magazine Articles
Description Version Size
DC-DC converter for Hybrid Electric Vehicle and EV 1.0 405 KB
Innovative architectures for solar energy applications : ST microinverter system solution 1.0 616 KB
Innovative architectures for solar energy applications: st microinverter system solution 1.0 614 KB
Monitoring of Physical Activity 1.0 540 KB
ST MEMS accelerometers to meet new Safety and Security requirements in the PV world 1.0 174 bytes
Wireless Gaming platform based on Motion MEMS and ZigBee 1.0 703 KB



京ICP备14016349号-2

×