双极步进电机中的电流可沿两个方向流动,二相电机中的两个绕组需要采用全桥转换器分别驱动。

步进电机驱动电路一般以开关模式工作,并包括电流控制电路,用以按预定分布控制绕组中的电流。 半步和整步模式下,电流分布为方波,而微步模式下,电流分布接近正弦波。 双极步进电机需要采用整流桥。

Design

Technical Documentation

Application Notes
Description Version Size
AN468 AN468: Constant/current chopper drive ups stepper/motor performance 1.3 102 KB
AN280 AN280: Controlling voltage transients in full-bridge driver applications 3.0 385 KB
AN3097 AN3097: EVAL6460 demonstration board based on the L6460 SPI configurable stepper and DC multi motor driver 2.3 1 MB
AN3991 AN3991: How to drive multiple stepper motors with the L6470 motor driver 2.1 580 KB
AN1762 AN1762: L6205, L6206, L6207 dual full bridge drivers 1.5 1 MB
AN1451 AN1451: L6208 fully integrated two phase stepper motor driver 2.4 1 MB
AN2836 AN2836: L6225, L6226, L6227 dual full-bridge drivers 1.1 2 MB
AN2839 AN2839: L6228 fully-integrated two-phase stepper motor driver 1.2 1 MB
AN4241 AN4241: L6470 and L6472: fully integrated stepper motor drivers 2.0 413 KB
AN4290 AN4290: L647x, L648x and powerSTEP01 family communication protocol 2.1 486 KB
AN4354 AN4354: L648x devices: gate drivers setup 2.0 268 KB
AN4355 AN4355: L648x devices: high power stepper motor controllers 2.0 469 KB
AN2044 AN2044: Operating principals for PractiSPIN™ stepper motor motion control 1.3 52 KB
AN4158 AN4158: Peak current control with automatic decay adjustment and predictive current control: basics and setup 2.1 983 KB
AN460 AN460: STEPPER MOTOR DRIVE CONSIDERATIONS, COMMON PROBLEMS & SOLUTIONS 1.2 152 KB
AN3980 AN3980: STM32 firmware library for dSPIN L6470 1.1 787 KB
AN4923 AN4923: STSPIN220: step-mode selection and on-the-fly switching to full-step 1.0 404 KB
AN235 AN235: Stepper motor driving 2.2 1 MB
AN470 AN470: The L297 stepper motor controller 1.2 169 KB
AN469 AN469: Using the L6506 for current control of stepping motors 1.4 1 MB
AN4144 AN4144: Voltage mode control operation and parameter optimization 3.2 1 MB
Design Notes & Tips
Description Version Size
DN0006 DN0006: A high power stepper motor driver 1.1 64 KB
DT0003 DT0003: Implementing fast decay mode chopping using the L6506 1.1 276 KB
DT0002 DT0002: Reducing torque variation in half step drive 1.1 128 KB

Presentations & Training Material

Presentations
Description Version Size
STM32 F1 firmware library for easySPIN (L6474) motor driver - quick guide 1.0 382 KB
STM32F1xx motor-control firmware for dSPIN - quick guide 2.3 193 KB
dSPIN Future in motion - L6470 presentation 3.1 2 MB

Publications and Collaterals

Brochures
Description Version Size
Motor Control Reference Guide 15.10 2 MB
Magazine Articles
Description Version Size
Evaluation System Revs Up Design for Motor Driver ICs 1.0 207 bytes
New microsteppingmotor driver with innovative voltage mode control system and advanced logic core 1.0 671 KB
New Stepper Motor Controller/Driver simplifies stepper motor system design 1.0 190 bytes
Smart solution for high end stepper motor driver 1.0 264 KB
Stepper Motor Controller/Driver Simplifies Stepper Motor System 1.0 207 bytes
Solutions (3)
Featured Applications
Featured Products



京ICP备14016349号-2

×