上桥臂开关能够根据恶劣的汽车环境,安全地将大电流驱动进入复杂(电阻、电感和电容)的接地负载。 这需要稳健且具有低导通电阻的功率开关以及精密模拟电路,以执行诊断、保护和控制功能。

意法半导体推出的VIPower®系列包含一套通过汽车级验证的上桥臂开关,就类型和额定功率而言涵盖完整的负载范围,并包含最新的嵌入式控制功能以及全新的保护机制。 该产品是车载系统的理想解决方案,适用于接线盒、内部/外部照明装置和直流电机驱动以及需要保护性12V电池连接线的交通运输领域内部和外部的每种应用。 

 

VIPower M0-7系列

小型高边驱动器系列:一种微型封装可实现全面的可升级特性

 

VIPower® Zero Series

ST Introduces a new family of high side switches with very low on-resistance and extended current sensing, a perfect combination to drive and protect high-power loads. The VIPower® Zero devices can effectively replace electromechanical relays in automotive applications, such as high-current fan motors, heaters and protected battery lines in electrical power distribution systems.

  • Low on-resistance protected solutions
  • Output re-activation during reverse polarity
  • State-of-the-art and adaptable protection strategy
  • Sophisticated diagnostics
  • Cold-cranking capability (VN7003Axx)

只需点击几下,就能找到合适的VIPower器件!

尝试最新的智能选择器,找到适合您的汽车车身应用的上/下桥臂开关和H-桥。 只需设置一些参数,如电压、拓扑结构、通道数量或负载类型,甚至是电源类型和温度,找到与您的设计完美契合的设置。 然后,下载我们的TwisterSIM热/电模拟器来查看详细的热信息,或者测试特定的角条件。

推出智能选择器

Tools & Software Resources Support & Community
Featured Products




京ICP备14016349号-2

×