32-bit Power Architecture MCU for Automotive General Purpose Applications - Chorus family

The SPC58 2B-Line constitutes a general-purpose MCU family targeting Body, Networking and Security applications. Built on the legacy of successful 90nm products, SPC56xB/C/D, this new product generation in 40nm offers the widest range of compatible devices from 512k up to 6M bytes Flash combined with the latest communication interfaces like ISO CAN FD and Ethernet with AVB capability.

Designed according to ISO 26262, the SPC58 B/C/G-Lines family supports ASIL-B (optional ASIL-D) as well as a high Security level according to EVITA medium.

The SPC58 2B-Line offers a high integrated, high performance devices available in high-efficiency pin count packages like eTQFP100 featuring an e200z2 core with seven ISO CAN FD. The 2B-Line is fully scalable and compatible up to eLQFP100. The 40nm technology allows to further reduce the power consumption in RUN mode, while the advanced low power modes manage even complex contact monitoring sequences in STANDBY mode and without CPU intervention.

Key Features

  • Package availability ranges from QFN32 up to the eTQFP100
  • Core: single z2d core up to 80 MHz
  • Code: 512 kBbytes to 1 Mbytes Flash
  • Data: 64 kbytes data Flash
  • RAM: up to 96 kbytes RAM
  • Timer: 32ch, 16-bit counter timed I/O
  • ADC: 32ch 1x 12-bit
  • Networking: Up to 6xLIN, 7 x ISO CAN FD
  • Low Power: HALT, STOP and STBY Smart Standby Unit
  • Safety: ASIL-B, CRC unit, FCCU
  • Other: MPU, eDMA, 4xSPI, I2C, Cross Triggering Unit, PIT, RTC/API, STM
  • Package: QFN32, 2TQFP64, eTQFP100
  • Supply: 5V or 3.3V with internal regulator
  • Temperature: -40°C / +105°C or +125°C



Description Version Size
DB3179 DB3179: A scalable approach to your body, networking and security platforms 1.1 174 KB
Description Version Size
AN4353 AN4353: SPC57xx/SPC58xx: Debug over CAN 3.0 966 KB
AN4898 AN4898: Self–test performances 2.0 441 KB
Technical Notes & Articles
Description Version Size
TN1239 TN1239: How to change DCF STCU configuration 1.0 225 KB
Description Version Size
UM1627 UM1627: Standard software driver for C90LC Flash 2.3 949 KB
UM0438 UM0438: Variable-Length Encoding (VLE) extension -programming interface manual 1.3 421 KB
Description Version Size
RM0004 RM0004: Programmer's reference manual for Book E processors 2.0 24 MB


Description Version Size
SPC5 32-bit microcontroller Series featuring Power Architecture 2 MB
SPC5 Family Overview October 2015 2 MB


Description Version Size
SPC58 B/C/G-lines - Automotive MCUs for car body & security 1.0 749 KB
Description Version Size
Driving Electromobility 1.0 1 MB


Design Tools
Smart selectors
Hardware Development Tools
Software Development Tools
MCUs Embedded Software
Product Evaluation Tools


型号 Marketing Status Packing Type CPU Clock Frequency (MHz) (max) FLASH Size (kB) (Data) Features set Operating Temperature (°C) (min) Operating Temperature (°C) (max) Unit Price (US$) * Quantity ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
SPC582B60Q2 Proposal - 80 64 - -40 125 - - - - - MORE INFO No availability reported, please contact our Sales office
SPC582B60Q2MH00 Proposal - 80 64 - -40 125 - - - - - MORE INFO No availability reported, please contact our Sales office

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors


型号 Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
SPC582B60Q2 ProposalQFN 5X5 0.5 PITCH DIMPLE ATK1Industrial -
SPC582B60Q2MH00 ProposalQFN 5X5 0.5 PITCH DIMPLE ATK1Industrial -

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.