High-performance advanced SD decoder for set-top box

The STi5205 is a high-performance, fully featured Standard Definition (SD) advanced decoding set-top box SoC (system-on-chip).

It is suitable for STB markets across all networks (cable/satellite/DTT/x-DSL/IP) worldwide. The STi5205 provides a high-performance solution for a wide range of STBs that need just SD decoding and SD display capabilities including low-cost zappers, IP clients, interactive STBs and DVR capable STBs.

Key Features

  • Advanced standard definition video decoding (H264/VC-1/MPEG2/AVS)
  • Multi-stream, DVR capable transport stream processing
  • Linux®, Windows® CE and OS21 compatible ST40 applications CPU (450 MHz)
  • Advance security and DRM support including SVP, MS-DRM and DTCP-IP.

电路原理图

0 下载

资源

技术文档

产品规格
Description Version Size
DB0703 DB0703: High-performance advanced SD decoder for set-top box 1.2 80 KB

质量和可靠性

型号 Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STI5205CVUD NRNDFPBGA620 27x27x2.19IndustrialEcopack2 0 0
STI5205-DUD NRNDFPBGA620 27x27x2.19IndustrialEcopack2 0 0
STI5205ZUD NRNDFPBGA620 27x27x2.19IndustrialEcopack2 0 0
STI5205-BUD NRNDFPBGA620 27x27x2.19IndustrialEcopack2 0 0
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

京ICP备14016349号-2

×