Power Schottky Rectifier

Single Schottky rectifier suited for Switch Mode Power Supply and high frequency DC to DC converters.

Packaged either in TO-220AC, TO-220FPAC or D2PAK, this device is intended for use in low voltage, high frequency inverters, free wheeling and polarity protection applications.

Key Features

  • Very small conduction losses
  • Negligibile switching losses
  • Extremely fast switching
  • Insulated package: TO-220FPAC
    • Insulating voltage = 2000 VRMS sine
  • ECOPACK®2 compliant component for D²PAK on demand

资源

技术文档

产品规格
Description Version Size
DS0770 DS0770: Power Schottky rectifier 8.0 511 KB
应用手册
Description Version Size
AN1768 AN1768: ADMISSIBLE AVALANCHE POWER OF SCHOTTKY DIODES 1.1 46 KB
AN2025 AN2025: CONVERTER IMPROVEMENT USING SCHOTTKY RECTIFIER AVALANCHE SPECIFICATION 1.1 147 KB
AN604 AN604: Calculation of conduction losses in a power rectifier 3.1 145 KB
AN4021 AN4021: Calculation of reverse losses in a power diode 1.0 120 KB
AN3432 AN3432: How to choose a bypass diode for silicon panel junction box 1.0 290 KB
AN836 AN836: LOW FORWARD VOLTAGE SCHOTTKY DIODE 2.1 51 KB
AN1453 AN1453: NEW FAMILY OF 150V POWER SCHOTTKY 1.1 131 KB
AN5046 AN5046: Printed circuit board assembly recommendations for STMicroelectronics PowerFLAT™ packages 2.0 1 MB
AN3361 AN3361: Schottky diode avalanche performance in automotive applications 1.0 136 KB
AN1542 AN1542: THE THERMAL RUNAWAY LAW IN SCHOTTKY USED IN OR-ING APPLICATION 1.1 57 KB
AN869 AN869: Tj max limit of Schottky diodes 2.2 60 KB
Technical Notes & Articles
Description Version Size
TN1173 TN1173: Packing information for IPAD™, protection, rectifiers, thyristors and AC Switches 5.0 1 MB

HW Model, CAD Libraries & SVD

HW Model, CAD Libraries & SVD
Description Version Size
Power Schottky diode PSpice models (.lib & .olb) 6.0 162 KB

出版刊物和宣传资料

宣传册
Description Version Size
Field-Effect Rectifier Diodes Advantageously replace Schottky (60V and 100V) 1.0 1 MB
SOD123Flat power Schottky diodes for improved cost and space-savings 1.0 2 MB
SOD128Flat power Schottky diodes for improved cost and space-savings 1.0 2 MB
ST Diodes Finder : the new app for Android and iOS 1.0 1 MB
选型指南
Description Version Size
Diodes and rectifiers selection guide 2.0 815 KB
手册
Description Version Size
Products and solutions for solar energy 1.0 1 MB

工具和软件

开发工具硬件
Software Development Tools
支持和社区


样片和购买

型号 Marketing Status Unit Price (US$) * Quantity Package Packing Type Junction Temperature (°C) (max) ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
STPS745G-TR Active 0.359 200 D2PAK Tape And Reel 175 NEC EAR99 CHINA MORE INFO DISTRIBUTOR AVAILABILITY
STPS745D Active 0.359 200 TO-220AC Tube 175 NEC EAR99 CHINA MORE INFO DISTRIBUTOR AVAILABILITY
STPS745FP Active 0.359 200 TO-220FPAC Tube 175 NEC EAR99 CHINA MORE INFO DISTRIBUTOR AVAILABILITY
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

质量和可靠性

型号 Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STPS745G-TR ActiveD2PAK-Ecopack2 (**) 0 0
STPS745D ActiveTO-220AC-Ecopack2
STPS745FP ActiveTO-220FPAC-Ecopack2
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

京ICP备14016349号-2

×