Common mode filter with ESD protection

The ECMF02-3F3 is a highly integrated common mode filter designed to suppress EMI/RFI common mode noise on high speed differential serial buses.

Key Features

  • Very large differential bandwidth
  • Very low PCB space consumption
  • High ESD robustness: IEC 61000-4-2 level 4
  • Withstand 1000 ESD strikes
  • Lead-free Flip-Chip package
  • Small footprint
  • Very low profile
  • Complies with the following standard:
    • IEC 61000-4-2 level 4:
      • ±15 kV (air discharge)
      • ±8 kV (contact discharge)

资源

技术文档

产品规格
Description Version Size
DS9084 DS9084: Common mode filter with ESD protection 3.0 443 KB
应用手册
Description Version Size
AN4356 AN4356: Antenna desense on handheld equipment 1.2 1 MB
AN4511 AN4511: Common mode filters 2.0 969 KB
AN3353 AN3353: IEC 61000-4-2 standard testing 1.2 171 KB
AN4540 AN4540: MHL link filtering and protection 1.1 2 MB
Technical Notes & Articles
Description Version Size
TN1173 TN1173: Packing information for IPAD™, protection, rectifiers, thyristors and AC Switches 5.0 1 MB

HW Model, CAD Libraries & SVD

HW Model, CAD Libraries & SVD
Description Version Size
ECMF02-3F3 S-parameter model (.sxp) 1.0 332 KB

演示和培训资料

简报
Description Version Size
ECMF™series portfolio overview : common-mode filters embedding ESD protection 1.0 875 KB
USB 2.0 protection and IPAD™ solutions presentation 2.0 707 KB
USB type-C Power Delivery advanced protection fundamentals 1.0 396 KB
USB type-C™ advanced protection solutions quick start guide 2.0 1 MB
USB type-C™ datalines and 'alternate mode' advanced protection fundamentals 1.0 657 KB

出版刊物和宣传资料

手册
Description Version Size
Semiconductor solutions for healthcare applications 1.0 665 KB
白皮书
Description Version Size
EMI/EMC and Co-existence simulation methodology for high performance digital, mixed signal and RF wireless products 1.0 1 MB
支持和社区


样片和购买

型号 Marketing Status Quantity Unit Price (US$) * Package Packing Type Operating Temperature (°C) (min) Operating Temperature (°C) (max) ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
ECMF02-3F3 Active 100 0.127 Chip Scale Package 0.4mm pitch Tape And Reel - - NEC EAR99 CHINA MORE INFO 获取样片 Add to cart DISTRIBUTOR AVAILABILITY
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

质量和可靠性

型号 Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
ECMF02-3F3 ActiveChip Scale Package 0.4mm pitchIndustrialEcopack2 0 0
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

京ICP备14016349号-2

×