Microphone coupon board based on the MP34DT04J digital MEMS microphone

The STEVAL-MKI129V6 daughterboard is designed to be used in conjunction with the STEVAL-MKI126V3 (Smart Voice) kit, containing four MP34DT04J digital MEMS microphones.

The coupon concept allows easy performance testing of the ST MEMS microphones.

When plugged into an X-NUCLEO-CCA02M1 expansion board, it is able to export the four additional PDMs for any purpose (NBW algorithm detection).

When plugged into the Smart Voice board, it is possible to detach the single PCBs hosting each one.

Key Features

  • 4 x MP34DT04J top port digital MEMS microphones
  • Daughterboard to be used with STEVAL-MKI126V3 kit
  • Daughterboard to be used with X-NUCLEO-CCA02M1
  • Vsupply from 1.6 to 3.6 V
  • 120 dBSPL acoustic overload point
  • Omnidirectional sensitivity
  • PDM single-bit output
  • 64 dB of SNR
  • Sensitivity -26 dBFS ± 1.5 dB
  • RoHS compliant

Image

×

资源

技术文档

产品规格
Description Version Size
DB3305 DB3305: Microphone coupon board based on the MP34DT04J digital MEMS 1.0 193 KB

硬件资源

Board Manufacturing Specifications
Description Version Size
STEVAL-MKI129V6 gerber files 1.0 80 KB
Bill of Materials
Description Version Size
STEVAL-MKI129V6 BOM 1.0 56 KB
Schematic Pack
Description Version Size
STEVAL-MKI129V6 schematics 1.0 69 KB

法律

许可协议
Description Version Size
Evaluation products license agreement 1.4 128 KB
支持和社区

样片和购买

型号 Marketing Status Unit Price (US$) * Quantity Core Product ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
STEVAL-MKI129V6 NRND 35 1 MP34DT04J NEC EAR99 - MORE INFO DISTRIBUTOR AVAILABILITY
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

质量和可靠性

型号 Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STEVAL-MKI129V6 NRNDCARDIndustrialEcopack2
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

京ICP备14016349号-2

×