6 W / 380 - 512 MHz evaluation board based on the PD84008L-E

The STEVAL-TDR027V1 demonstration board is a portable UHF 2-way radio designed as a platform for evaluating the performance of the PD84008L-E LDMOS RF power transistor.

Key Features

  • Excellent thermal stability
  • Frequency: 380 - 512 MHz
  • Supply voltage: 7.2 V
  • Output power: > 6 W
  • Power gain: 11.7 ± 0.5 dB
  • Efficiency: 46% - 71%
  • Load mismatch: 20:1 all phases
  • BeO-free amplifier

Image

×

资源

技术文档

产品规格
Description Version Size
Portable UHF 2-way radio demonstration board based on the PD84008L-E 1.1 217 KB

硬件资源

Board Manufacturing Specifications
Description Version Size
Gerber files for STEVAL-TDR027V1 1.0 52 KB
Bill of Materials
Description Version Size
Bill of materials for STEVAL-TDR027V1 2.1 4 KB
Schematic Pack
Description Version Size
Board schematics for STEVAL-TDR027V1 1.0 24 KB

法律

许可协议
Description Version Size
Demo products licence agreement 3.2 22 KB
Evaluation products license agreement 1.4 128 KB
支持和社区

样片和购买

型号 Core Product Marketing Status Unit Price (US$) * Board production status Quantity ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
STEVAL-TDR027V1 PD84008L-E Active 199 - 1 NEC EAR99 ITALY MORE INFO DISTRIBUTOR AVAILABILITY
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

质量和可靠性

型号 Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STEVAL-TDR027V1 ActiveCARDIndustrialEcopack2
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

京ICP备14016349号-2

×