Highly integrated, SPEAr eMPUs are based on 32-bit ARM® ARM926EJ-S or Cortex™-A9 cores for cost-sensitive applications requiring significant processing and connectivity capabilities at lower power consumptions.

Some key product advantages are:

  • Based on industry-standard ARM® cores with a wide partner-supported  toolchain and ecosystem
  • Architecture includes proven IPs for connectivity, memory interfaces and high-performance internal bus system
  • Full range ASSP portfolio
  • Development kits are available to allow a full custom project approach
  • Reference designs and solutions from partners, for low risk development and shorter time to market
  • Optional configurable embedded logic block allows selected customers to develop a customized SPEAr solution for a specific business

产品列表 工具与软件 资源 支持和社区
精选 产品

京ICP备14016349号-2

×