Save to MyST

Automotive BLDC Motor

Overview
Documentation
Tools and Software
HW Evaluation Tools
Solutions
Key Products
Whatever the application, from low voltage fluid pumps, 3-phase systems for Chassis & Safety, to high-voltage traction inverters for ePowertrain, Brushless DC (BLDC) motors are the most suitable choice for applications demanding long-term continuous duty cycles. This requires sophisticated control algorithms and, therefore, higher computing power than a brushed DC motor drivingNew Energy Vehicle (NEV) segment is asking for compliance to even more stringent CO2 emission requirements and safety features, thus leading to the electrification of systems for Mild Hybrid like Starter Generator (BSG) and e-Turbo Chargers motors, to extremely efficient 3-phase inverters for full Battery Electrical Vehicles (BEV). Read more

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STSW-L9907

      Active

      EVAL-L9907 Graphical User Interface

      Evaluation Tool Software ST
      STSW-L9907

      Description:

      EVAL-L9907 Graphical User Interface

      STSW-L99ASC03

      Active

      EVAL-L99ASC03 Graphical User Interface

      Evaluation Tool Software ST
      STSW-L99ASC03

      Description:

      EVAL-L99ASC03 Graphical User Interface
    • Part number
      Status
      Description
      Type
      Supplier

      SPC5-MCTK-LIB

      Active

      SPC5 Motor Control Tool Kit FOC Library

      SPC5 Software Tools and Drivers ST
      SPC5-MCTK-LIB

      Description:

      SPC5 Motor Control Tool Kit FOC Library

All Hardware Evaluation Tools

    • Part Number
      Description
      Core product
      Tool Type
      Supplier
      Sort by: part number

      EV-AUTO-LDOS

      Active

      L5150GJ-L5300AH7-L4995AK Evaluation Board

      - Automotive IC Eval Boards -
      EV-AUTO-LDOS
      Active

      L5150GJ-L5300AH7-L4995AK Evaluation Board

      EVAL-L9907

      Active

      Evaluation board for L9907 highly integrated 3-phase BLDC motors pre-driver with integrated rail-to-rail operational ampliers and Inductive booster for system operation from 6V up to 54V

      L9907 Automotive IC Eval Boards -
      EVAL-L9907
      Active

      Evaluation board for L9907 highly integrated 3-phase BLDC motors pre-driver with integrated rail-to-rail operational ampliers and Inductive booster for system operation from 6V up to 54V

      EVAL-L9907-H

      Active

      Evaluation board for L9907 highly integrated 3-phase BLDC motors pre-driver with integrated rail-to-rail operational ampliers and Inductive booster for system operation from 6V up to 54V - high Current version (120Amps)

      L9907 Automotive IC Eval Boards -
      EVAL-L9907-H
      Active

      Evaluation board for L9907 highly integrated 3-phase BLDC motors pre-driver with integrated rail-to-rail operational ampliers and Inductive booster for system operation from 6V up to 54V - high Current version (120Amps)

      EVAL-L99ASC03

      Active

      Evaluation board for L99ASC03G three-phase pre-driver

      L99ASC03G Automotive IC Eval Boards -
      EVAL-L99ASC03
      Active

      Evaluation board for L99ASC03G three-phase pre-driver

      SAMPLES-AUTOPMIC

      Active

      Automotive Voltage Regulators & System Basis Chip Evaluation Tool

      - Automotive IC Eval Boards -
      SAMPLES-AUTOPMIC
      Active

      Automotive Voltage Regulators & System Basis Chip Evaluation Tool

      SPC56P-Discovery

      Active

      Discovery Kit for SPC56 P line - with SPC560P50L5 MCU

      - SPC5 Automotive MCU Eval Tools ST
      SPC56P-Discovery
      Active

      Discovery Kit for SPC56 P line - with SPC560P50L5 MCU