Save to MyST

Door Lock

Overview
Documentation
Tools and Software
HW Evaluation Tools
Solutions
Key Products
Power door locks are increasingly becoming a standard fitting even in entry-level cars, while becoming more complex to include trunk and fuel or plug lid (for hybrid cars) locking systems in addition to the basic four-door control. As such, the door lock module is either located in a central body control module or implemented within a dedicated electronic control unit (ECU). Read more

Efficient system-on-chip solutions

The several motors and solenoids used will have to be driven with high-efficiency solution and need to be protected while the overall module size and weights should be minimized. 

To meet these needs, we offer a portfolio of integrated system-on-chip solutions that also ensure flexibility and scalability in designing locking systems for a range of car models.

All Hardware Evaluation Tools

    • Part Number
      Description
      Core product
      Tool Type
      Supplier
      Sort by: part number

      STEVAL-MKI109V2

      NRND

      eMotion: ST MEMS adapters motherboard based on STM32F103, compatible with all ST MEMS adapter boards

      - MEMS Motion Sensor Eval Boards ST
      STEVAL-MKI109V2
      NRND

      eMotion: ST MEMS adapters motherboard based on STM32F103, compatible with all ST MEMS adapter boards

      STEVAL-MKI109V3

      Active

      Professional MEMS tool: ST MEMS adapters motherboard based on the STM32F401VE and compatible with all ST MEMS adapters

      STM32F401VE MEMS Motion Sensor Eval Boards ST
      STEVAL-MKI109V3
      Active

      Professional MEMS tool: ST MEMS adapters motherboard based on the STM32F401VE and compatible with all ST MEMS adapters

      STEVAL-MKI110V1

      Active

      AIS328DQ adapter board for standard DIL24 socket

      AIS328DQ MEMS Motion Sensor Eval Boards -
      STEVAL-MKI110V1
      Active

      AIS328DQ adapter board for standard DIL24 socket

      STEVAL-MKI125V1

      Active

      A3G4250D adapter board for standard DIL 24 socket

      A3G4250D MEMS Motion Sensor Eval Boards ST
      STEVAL-MKI125V1
      Active

      A3G4250D adapter board for standard DIL 24 socket

      STEVAL-MKI158V1

      Active

      AIS3624DQ adapter board for a standard DIL24 socket

      AIS3624DQ MEMS Motion Sensor Eval Boards ST
      STEVAL-MKI158V1
      Active

      AIS3624DQ adapter board for a standard DIL24 socket