Save to MyST

Cellular Connected Nodes

Overview
Documentation
Tools and Software
HW Evaluation Tools
Solutions
Key Products
Cellular is one of the long-range gateway-less wireless connectivity solutions for IoT, connecting devices to the cloud through telecom operator networks and infrastructure. Typical example applications using 2G, 3G, 4G (including LTE) and today’s 5G cellular connectivity solutions are fresh and frozen food container trackers, energy meters, weather and packing sensing elements, and handheld payment devices. The embedded developer can find here hardware and software development platforms to jumpstart their designs for cellular-to-cloud connected devices. ST supports the SDKs of several cloud providers on cellular-enabled reference platforms, connecting nodes to cloud endpoints and enabling reliable remote sensing, actuation, and device management solutions.   Read more
cellular connected node block diagram

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      X-CUBE-CLD-GEN

      Active

      Generic IoT cloud software expansion for STM32Cube

      STM32Cube Expansion Packages ST
      X-CUBE-CLD-GEN

      Description:

      Generic IoT cloud software expansion for STM32Cube

      X-CUBE-SBSFU

      Active

      Secure boot & secure firmware update software expansion for STM32Cube

      STM32Cube Expansion Packages ST
      X-CUBE-SBSFU

      Description:

      Secure boot & secure firmware update software expansion for STM32Cube

All Hardware Evaluation Tools

    • Part Number
      Description
      Core product
      Tool Type
      Supplier
      Sort by: part number

      P-L496G-CELL02

      Active

      LTE Cellular to Cloud Pack with STM32L496AG MCU

      STM32L496AG STM32 Discovery Kits ST
      P-L496G-CELL02
      Active

      LTE Cellular to Cloud Pack with STM32L496AG MCU

Picture Solution
Complete node to cloud cellular connectivity solution
Complete node to cloud cellular connectivity solution