Save to MyST

Ethernet

Overview
Documentation
Tools and Software
HW Evaluation Tools
Solutions
Key Products
Fast Ethernet is a cost-effective solution for delivering higher bandwidth connectivity while ensuring full compatibility with existing 10 Mbit/s Ethernet infrastructures. It also provides a high degree of network interoperability as it is a vendor-neutral technology. STM32 Connectivity line microcontrollers feature a complete 10/100 Ethernet MAC supporting MII and RMII with hardware support for the IEEE 1588 precise time protocol, enabling Ethernet connectivity for real-time applications. Dedicated hardware and firmware packages enable users to connect an STM32-based application to all market relevant real-time Ethernet industrial networks with best-in-class real-time capabilities, like PROFINET®, Ethernet/IP™, EtherCAT® and others. Read more

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      HW Design Service

      Active

      Complete OEM solution from end to end.

      Engineering Services DiZiC
      HW Design Service

      Description:

      Complete OEM solution from end to end.
    • Part number
      Status
      Description
      Type
      Supplier

      FP-CLD-AZURE1

      Active

      STM32Cube function pack for IoT sensor node with telemetry and device management applications for Microsoft Azure cloud

      STM32 ODE Function Pack SW ST
      FP-CLD-AZURE1

      Description:

      STM32Cube function pack for IoT sensor node with telemetry and device management applications for Microsoft Azure cloud

      STSW-STM32045

      Active

      STM32F107xx connectivity line Ethernet low-level driver and web server demonstration based on uIP TCP/IP stack (AN3000)

      STM32 Standard Peripheral Library Expansion ST
      STSW-STM32045

      Description:

      STM32F107xx connectivity line Ethernet low-level driver and web server demonstration based on uIP TCP/IP stack (AN3000)

      STSW-STM32059

      Active

      STM32F2x7 in-application programming (IAP) over Ethernet based on LwIP TCP/IP stack (AN3376)

      STM32 Standard Peripheral Library Expansion ST
      STSW-STM32059

      Description:

      STM32F2x7 in-application programming (IAP) over Ethernet based on LwIP TCP/IP stack (AN3376)

      STSW-STM32069

      Active

      STM32F4x7 in-application programming (IAP) over Ethernet based on LwIP TCP/IP stack (AN3968)

      STM32 Standard Peripheral Library Expansion ST
      STSW-STM32069

      Description:

      STM32F4x7 in-application programming (IAP) over Ethernet based on LwIP TCP/IP stack (AN3968)

      X-CUBE-AWS

      Active

      AWS IoT software expansion for STM32Cube (UM2178)

      STM32Cube Expansion Packages ST
      X-CUBE-AWS

      Description:

      AWS IoT software expansion for STM32Cube (UM2178)

      X-CUBE-AZURE

      Active

      Microsoft Azure software expansion for STM32Cube

      STM32Cube Expansion Packages ST
      X-CUBE-AZURE

      Description:

      Microsoft Azure software expansion for STM32Cube

      X-CUBE-CLD-GEN

      Active

      Generic IoT cloud software expansion for STM32Cube

      STM32Cube Expansion Packages ST
      X-CUBE-CLD-GEN

      Description:

      Generic IoT cloud software expansion for STM32Cube

      X-CUBE-SBSFU

      Active

      Secure boot & secure firmware update software expansion for STM32Cube

      STM32Cube Expansion Packages ST
      X-CUBE-SBSFU

      Description:

      Secure boot & secure firmware update software expansion for STM32Cube

      X-CUBE-WATSON

      Active

      IBM Watson software expansion for STM32Cube

      STM32Cube Expansion Packages ST
      X-CUBE-WATSON

      Description:

      IBM Watson software expansion for STM32Cube
    • Part number
      Status
      Description
      Type
      Supplier

      I-NUCLEO-NETX

      Active

      netSHIELD industrial ethernet protocols expansion board for STM32 Nucleo

      STM32 3rd-party evaluation tools Hilscher
      I-NUCLEO-NETX

      Description:

      netSHIELD industrial ethernet protocols expansion board for STM32 Nucleo

All Hardware Evaluation Tools

    • Part Number
      Description
      Core product
      Tool Type
      Supplier
      Sort by: part number

      X-NUCLEO-IKS01A2

      Active

      Motion MEMS and environmental sensor expansion board for STM32 Nucleo

      LSM6DSL STM32 ODE Sense HW ST
      X-NUCLEO-IKS01A2
      Active

      Motion MEMS and environmental sensor expansion board for STM32 Nucleo

      X-NUCLEO-NFC04A1

      Active

      Dynamic NFC/RFID tag IC expansion board based on ST25DV04K for STM32 Nucleo

      ST25DV04K STM32 ODE Connect HW ST
      X-NUCLEO-NFC04A1
      Active

      Dynamic NFC/RFID tag IC expansion board based on ST25DV04K for STM32 Nucleo

    • Part Number
      Description
      Core product
      Tool Type
      Supplier
      Sort by: part number

      32F769IDISCOVERY

      Active

      Discovery kit with STM32F769NI MCU

      STM32F769NI STM32 Discovery Kits ST
      32F769IDISCOVERY
      Active

      Discovery kit with STM32F769NI MCU

      NUCLEO-F429ZI

      Active

      STM32 Nucleo-144 development board with STM32F429ZI MCU, supports Arduino, ST Zio and morpho connectivity

      STM32F429ZI STM32 Nucleo Boards ST
      NUCLEO-F429ZI
      Active

      STM32 Nucleo-144 development board with STM32F429ZI MCU, supports Arduino, ST Zio and morpho connectivity

      STEVAL-ETH001V1

      Active

      Servo drive solution for multi-axial position control with Ethernet real-time

      STDRIVE101 Communication and Connectivity Solution Eval Boards ST
      STEVAL-ETH001V1
      Active

      Servo drive solution for multi-axial position control with Ethernet real-time