Save to MyST

Proximity / Ranging Sensing

Overview
Documentation
Tools and Software
HW Evaluation Tools
Solutions
Key Products
Proximity and ranging sensors are used to detect and measure distances to objects without physical contact. Our FlightSense™ Time-of-Flight (ToF) sensors can measure the distance to a target to the nearest millimeter with superior accuracy up to 4 meters, independent of the material’s reflectivity, unlike traditional IR proximity sensors. Moreover, their performance is not impaired even when placed behind a protective glass. To enable more advanced applications, our Time-of-Flight (ToF) sensors provide features including selectable Regions of Interest (RoIs) that help discriminate target object locations, detect movement and generate depth-maps. Our FingerTip® capacitive touch controllers provides true multi-touch capability, supporting an unlimited number of simultaneous touches, enabling enhanced multi-touch actions such as pinch-to-zoom as well as support for stylus operations. ST's proximity, ranging and touch sensors are designed with ultra-low-power architectures and, together with our power management solutions and ultra-low-power STM32 microcontrollers, can help engineers develop challenging battery-operated applications. Read more
Picture Solution
Bluetooth Low Energy 5.0 enabled environment and motion sensing solution
SL-BCN002V1B
Active
Bluetooth Low Energy 5.0 enabled environment and motion sensing solution
SL-BCN002V1B
Active