Save to MyST

DC Fast Charging Station

Overview
Documentation
Tools and Software
HW Evaluation Tools
Solutions
Key Products
The increasing number of Electric Vehicles (EVs) on the roads brought about the need for more charging stations, including DC fast charging stations and CHAdeMO-compliant fast charging stations.  DC fast charging stations provide vehicles with level-3 charging, enabling a 100-kilometer driving range in just 10 to 12 minutes. While level-2 chargers supply AC power to the battery (which is then converted to DC power by the on-board charger), level-3 fast chargers directly deliver DC power, which significantly improves charging time.  DC charging stations currently target three main power levels: ≤ 50 kW for city use, 150 kW for highways, and 350 kW for supercars/trucks/buses. DC fast chargers usually include 20 kW subunits and then stack them up to create a higher power DC charging system. The ≤ 50kW power level category for city use shows the biggest growth according to market studies. Read more

Our offer for energy-efficient Charging Stations

ST provides a range of power discretes including Silicon-Carbide (SiC) and silicon power MOSFETs, diodes and protection devices (TVS), and isolated gate drivers, as well as high-performance STM32 microcontrollers to contribute to the development of high-efficiency, high-power density DC fast charging stations. 

Our CAN transceivers are designed to boost connection between an electric car and the charging pile, and the power line transceivers and programmable Bluetooth Low Energy System on Chips ensure fast connection between the charging pile and the user interface.

All Hardware Evaluation Tools

    • Part Number
      Description
      Core product
      Tool Type
      Supplier
      Sort by: part number

      STDES-7KWOBC

      Active

      7 kW on-board charger (OBC) reference design

      SPC58NN84E7 PSU and Converter Solution Eval Boards ST
      STDES-7KWOBC
      Active

      7 kW on-board charger (OBC) reference design

      STEVAL-A6986IV1

      Active

      38 V, 5 W synchronous iso-buck converter evaluation board with dual isolated output based on the A6986I

      A6986I Automotive IC Eval Boards ST
      STEVAL-A6986IV1
      Active

      38 V, 5 W synchronous iso-buck converter evaluation board with dual isolated output based on the A6986I

      STEVAL-A6986IV2

      Active

      38 V, 5 W synchronous iso-buck converter evaluation board with single isolated output based on the A6986I

      - Automotive IC Eval Boards ST
      STEVAL-A6986IV2
      Active

      38 V, 5 W synchronous iso-buck converter evaluation board with single isolated output based on the A6986I