Save to MyST

Refrigerators and Freezers

Overview
Documentation
Tools and Software
HW Evaluation Tools
Solutions
Key Products
For refrigerators and freezers, like all major appliances, energy efficiency and noiseless operation are key design considerations. But unlike other appliances, they are required to operate continuously making efficiency even more important.  In addition, they are becoming increasingly more connected to exploit the opportunities offered by cloud connectivity and mobile apps that monitor things like the refrigerator's food content humidity and temperature. Read more

Our products and solutions

To help design efficient motor control solutions for the various types of motors found in these appliances (e.g. 3-phase brushless, universal, etc.), ST offers a wide range of STM32 microcontrollers, power MOSFETs, IGBTs and intelligent power modules (IPMs), triacs and AC switches together with high-voltage gate drivers, as well as a complete set of hardware and software evaluation and development tools. 

ST also has a broad range of advanced MEMS motion and environmental sensors, as well as wired and wireless connectivity solutions, to help in the design of connected, efficient and user-friendly refrigerators and freezers.

All Hardware Evaluation Tools

    • Part Number
      Description
      Core product
      Tool Type
      Supplier
      Sort by: part number

      STEVAL-IHM021V2

      Active

      100 W, 3-phase inverter based on L6390 and UltraFASTmesh™ MOSFET for speed FOC of 3-phase PMSM motor drive

      - 3-Phase Motors (PMSM, BLDC, ACIM) ST
      STEVAL-IHM021V2
      Active

      100 W, 3-phase inverter based on L6390 and UltraFASTmesh™ MOSFET for speed FOC of 3-phase PMSM motor drive

      STEVAL-IHM036V1

      Active

      Low power motor control board featuring the SLLIMM™ STGIPN3H60 and MCU STM32F100C6T6B

      STGIPN3H60 3-Phase Motors (PMSM, BLDC, ACIM) -
      STEVAL-IHM036V1
      Active

      Low power motor control board featuring the SLLIMM™ STGIPN3H60 and MCU STM32F100C6T6B

      STEVAL-IPMNG8Q

      Active

      600 W motor control power board based on STGIPQ8C60T-HZ SLLIMM™-nano IPM

      STGIPQ8C60T-HZ 3-Phase Motors (PMSM, BLDC, ACIM) ST
      STEVAL-IPMNG8Q
      Active

      600 W motor control power board based on STGIPQ8C60T-HZ SLLIMM™-nano IPM

      STEVAL-IPMNM1N

      Active

      60 W motor control power board based on STIPN1M50T-H SLLIMM™nano IPM MOSFET

      STIPN1M50T-H 3-Phase Motors (PMSM, BLDC, ACIM) ST
      STEVAL-IPMNM1N
      Active

      60 W motor control power board based on STIPN1M50T-H SLLIMM™nano IPM MOSFET

      STEVAL-IPMNM2N

      Active

      100 W motor control power board based on STIPN2M50T-H SLLIMM™nano IPM MOSFET

      STIPN2M50T-H 3-Phase Motors (PMSM, BLDC, ACIM) ST
      STEVAL-IPMNM2N
      Active

      100 W motor control power board based on STIPN2M50T-H SLLIMM™nano IPM MOSFET

      STEVAL-VP318L2F

      Active

      15 V/1.2 A isolated PSR Flyback converter based on VIPER31

      VIPER31 AC-DC Converter ST
      STEVAL-VP318L2F
      Active

      15 V/1.2 A isolated PSR Flyback converter based on VIPER31

Picture Solution
3kW Single phase interleaved PFC
SL-IPFC01V1
Active
Triple Half-Bridge High-Voltage Gate Driver for Motor Control
3kW D-SMPS Full-Bridge LLC DCDC Converter
SL-DPSLLCK1
Active
Insulated control of three AC loads up to 1 kW
3kW Single phase interleaved PFC
SL-IPFC01V1
Active
Triple Half-Bridge High-Voltage Gate Driver for Motor Control
3kW D-SMPS Full-Bridge LLC DCDC Converter
SL-DPSLLCK1
Active
Insulated control of three AC loads up to 1 kW