Save to MyST

Electric Shavers, Epilators and Trimmers

Overview
Documentation
Tools and Software
HW Evaluation Tools
Solutions
Key Products
Shavers, trimmers and epilators are personal care products that need to offer users a comfortable and accurate hair removal experience as well as long battery life. This means highly accurate and efficient motor control and great power management. It also means using sensors and wireless connectivity to improve the user experience with the next generation of smart shavers and trimmers. Read more

Our products and solutions

ST’s offering provides a broad portfolio of solutions that enable designers to create innovative grooming products integrating advanced features. A key product family is our fully integrated STSPIN motor drivers capable of driving all kinds of portable motors with a very level of positioning accuracy, very low power consumption and full motor protection.  Other key products include high accuracy and low power motion sensors including embedded event detection features, sensor fusion and software tools that allow to build proprietary algorithms, power management and battery management devices to provide the power sources to remote sensing circuities, low power microcontrollers, and ultra-low power Bluetooth low energy system-on-chip for seamless communication with smartphones.

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      HW Design Service

      Active

      Complete OEM solution from end to end.

      Engineering Services DiZiC
      HW Design Service

      Description:

      Complete OEM solution from end to end.
    • Part number
      Status
      Description
      Type
      Supplier

      FP-NET-BLESTAR1

      NRND

      STM32Cube function pack for creating a BLE star network connected via Wi-Fi to IBM Watson IoT cloud

      STM32 ODE Function Pack SW ST
      FP-NET-BLESTAR1

      Description:

      STM32Cube function pack for creating a BLE star network connected via Wi-Fi to IBM Watson IoT cloud

      FP-SNS-ALLMEMS1

      Active

      STM32 ODE function pack for IoT node with BLE connectivity, digital microphone, environmental and motion sensors

      STM32 ODE Function Pack SW ST
      FP-SNS-ALLMEMS1

      Description:

      STM32 ODE function pack for IoT node with BLE connectivity, digital microphone, environmental and motion sensors

      FP-SNS-SMARTAG1

      Active

      STM32Cube function pack for IoT node with Dynamic NFC Tag, environmental and motion sensors

      STM32 ODE Function Pack SW ST
      FP-SNS-SMARTAG1

      Description:

      STM32Cube function pack for IoT node with Dynamic NFC Tag, environmental and motion sensors

      STM32CubeL0

      Active

      STM32Cube MCU Package for STM32L0 series (HAL, Low-Layer APIs and CMSIS, USB, File system, RTOS, Touch Sensing - and examples running on ST boards)

      STM32Cube MCU & MPU Packages ST
      STM32CubeL0

      Description:

      STM32Cube MCU Package for STM32L0 series (HAL, Low-Layer APIs and CMSIS, USB, File system, RTOS, Touch Sensing - and examples running on ST boards)

      STM32CubeL4

      Active

      STM32Cube MCU Package for STM32L4 series and STM32L4 Plus series (HAL, Low-Layer APIs and CMSIS, USB, TouchSensing, File system, RTOS, Graphic - and examples running on ST boards)

      STM32Cube MCU & MPU Packages ST
      STM32CubeL4

      Description:

      STM32Cube MCU Package for STM32L4 series and STM32L4 Plus series (HAL, Low-Layer APIs and CMSIS, USB, TouchSensing, File system, RTOS, Graphic - and examples running on ST boards)

      X-CUBE-6180XA1

      Active

      Proximity and ambient light sensor software expansion for STM32Cube

      STM32Cube Expansion Packages ST
      X-CUBE-6180XA1

      Description:

      Proximity and ambient light sensor software expansion for STM32Cube