Save to MyST

Air Conditioner (Window/Wall/Portable)

Overview
Documentation
Tools and Software
HW Evaluation Tools
Solutions
Key Products
Room Air conditioning systems must be highly energy-efficient and reliable - to help saving on energy and maintenance costs – and provide an accurate temperature control and silent operation for building occupant’s enhanced comfort. Read more

Our products and solutions

We provide a large selection of IGBTs, power MOSFETS and intelligent power modules (IPM) as well as integrated motor drivers and STM32 microcontrollers to build high-efficient motor control solutions as well as a wide selection of MEMS environmental sensors and wireless connectivity solutions to enable building more connected and efficient Air conditioning solutions. 

In addition we provide a comprehensive set of HW and SW evaluation and development tools and reference designs to help compress time to market.

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      HW Design Service

      Active

      Complete OEM solution from end to end.

      Engineering Services DiZiC
      HW Design Service

      Description:

      Complete OEM solution from end to end.
    • Part number
      Status
      Description
      Type
      Supplier

      STSW-BCNKT01

      Active

      Embedded software samples for BlueCoin: data streaming via USB and BLE, logging on SD card, gesture recognition, audio acquisition and playback

      Evaluation Tool Software ST
      STSW-BCNKT01

      Description:

      Embedded software samples for BlueCoin: data streaming via USB and BLE, logging on SD card, gesture recognition, audio acquisition and playback

      STSW-IHM040V1

      Active

      STEVAL-IHM040V1 6-Step BLDC sensorless firmware based on STM32F100

      Evaluation Tool Software ST
      STSW-IHM040V1

      Description:

      STEVAL-IHM040V1 6-Step BLDC sensorless firmware based on STM32F100

      STSW-IHM043V1

      Active

      6-Step BLDC sensorless firmware based on STM32F051

      Evaluation Tool Software --
      STSW-IHM043V1

      Description:

      6-Step BLDC sensorless firmware based on STM32F051
    • Part number
      Status
      Description
      Type
      Supplier

      FP-CLD-AWS1

      Active

      STM32Cube function pack for IoT sensor node with telemetry and device control applications for Amazon AWS Cloud

      STM32 ODE Function Pack SW ST
      FP-CLD-AWS1

      Description:

      STM32Cube function pack for IoT sensor node with telemetry and device control applications for Amazon AWS Cloud

      FP-CLD-AZURE1

      Active

      STM32Cube function pack for IoT sensor node with telemetry and device management applications for Microsoft Azure cloud

      STM32 ODE Function Pack SW ST
      FP-CLD-AZURE1

      Description:

      STM32Cube function pack for IoT sensor node with telemetry and device management applications for Microsoft Azure cloud

      FP-CLD-WATSON1

      Active

      STM32Cube function pack for IoT node with Wi-Fi, NFC and sensors for vibration analysis, connected to IBM Watson IoT Cloud

      STM32 ODE Function Pack SW ST
      FP-CLD-WATSON1

      Description:

      STM32Cube function pack for IoT node with Wi-Fi, NFC and sensors for vibration analysis, connected to IBM Watson IoT Cloud

      FP-NET-BLESTAR1

      NRND

      STM32Cube function pack for creating a BLE star network connected via Wi-Fi to IBM Watson IoT cloud

      STM32 ODE Function Pack SW ST
      FP-NET-BLESTAR1

      Description:

      STM32Cube function pack for creating a BLE star network connected via Wi-Fi to IBM Watson IoT cloud

      FP-SNS-6LPNODE1

      Active

      STM32Cube function pack for IoT sensor node connection to 6LoWPAN networks through sub-1GHz RF communication

      STM32 ODE Function Pack SW ST
      FP-SNS-6LPNODE1

      Description:

      STM32Cube function pack for IoT sensor node connection to 6LoWPAN networks through sub-1GHz RF communication

      FP-SNS-ALLMEMS1

      Active

      STM32 ODE function pack for IoT node with BLE connectivity, digital microphone, environmental and motion sensors

      STM32 ODE Function Pack SW ST
      FP-SNS-ALLMEMS1

      Description:

      STM32 ODE function pack for IoT node with BLE connectivity, digital microphone, environmental and motion sensors

      FP-SNS-FLIGHT1

      Active

      STM32Cube function pack for IoT node with NFC, BLE connectivity and time-offlight sensors

      STM32 ODE Function Pack SW ST
      FP-SNS-FLIGHT1

      Description:

      STM32Cube function pack for IoT node with NFC, BLE connectivity and time-offlight sensors

      FP-SNS-MOTENV1

      Active

      STM32Cube function pack for IoT node with BLE connectivity and environmental and motion sensors

      STM32 ODE Function Pack SW ST
      FP-SNS-MOTENV1

      Description:

      STM32Cube function pack for IoT node with BLE connectivity and environmental and motion sensors

      STSW-STM8020

      Active

      STM8S and STM8A BLDC and ACIM motor control firmware library V1.0 (UM0708)

      STM8 Embedded Software ST
      STSW-STM8020

      Description:

      STM8S and STM8A BLDC and ACIM motor control firmware library V1.0 (UM0708)

      X-CUBE-AWS

      Active

      AWS IoT software expansion for STM32Cube (UM2178)

      STM32Cube Expansion Packages ST
      X-CUBE-AWS

      Description:

      AWS IoT software expansion for STM32Cube (UM2178)

      X-CUBE-AZURE

      Active

      Microsoft Azure software expansion for STM32Cube

      STM32Cube Expansion Packages ST
      X-CUBE-AZURE

      Description:

      Microsoft Azure software expansion for STM32Cube

      X-CUBE-NFC1

      Active

      STM32Cube expansion software for X-NUCLEO-NFC01A1

      STM32Cube Expansion Packages ST
      X-CUBE-NFC1

      Description:

      STM32Cube expansion software for X-NUCLEO-NFC01A1

      X-CUBE-NFC5

      Active

      High performance HF reader/NFC initiator IC software expansion for STM32Cube

      STM32Cube Expansion Packages ST
      X-CUBE-NFC5

      Description:

      High performance HF reader/NFC initiator IC software expansion for STM32Cube

      X-CUBE-SPN7

      NRND

      Three-phase brushless DC motor driver software expansion for STM32Cube

      STM32Cube Expansion Packages ST
      X-CUBE-SPN7

      Description:

      Three-phase brushless DC motor driver software expansion for STM32Cube
    • Part number
      Status
      Description
      Type
      Supplier

      SEL-PROT-TVS

      Active

      Transient voltage suppressor smart selection tool

      TVS smart selector --
      SEL-PROT-TVS

      Description:

      Transient voltage suppressor smart selection tool
    • Part number
      Status
      Description
      Type
      Supplier

      STSW-ST25PC001

      Active

      Windows® PC software for ISO15693, ISO14443-A/B, NFC and industrial readers

      ST25 - NFC / RFID Software ST
      STSW-ST25PC001

      Description:

      Windows® PC software for ISO15693, ISO14443-A/B, NFC and industrial readers

      STSW-ST25R001

      Active

      PC software installer for ST25R3911B-DISCO

      ST25 - NFC / RFID Software ST
      STSW-ST25R001

      Description:

      PC software installer for ST25R3911B-DISCO

      STSW-ST25R002

      Active

      Sources of STM32L4 based firmware for ST25R3911B-DISCO

      ST25 - NFC / RFID Software ST
      STSW-ST25R002

      Description:

      Sources of STM32L4 based firmware for ST25R3911B-DISCO

      STSW-ST25R004

      Active

      Antenna Matching Tool for ST25R NFC/HF reader family

      ST25 - NFC / RFID Software ST
      STSW-ST25R004

      Description:

      Antenna Matching Tool for ST25R NFC/HF reader family

All Hardware Evaluation Tools

    • Part Number
      Description
      Core product
      Tool Type
      Supplier
      Sort by: part number

      X-NUCLEO-IKS01A1

      NRND

      Motion MEMS and environmental sensor expansion board for STM32 Nucleo

      LSM6DS0 STM32 ODE Sense HW ST
      X-NUCLEO-IKS01A1
      NRND

      Motion MEMS and environmental sensor expansion board for STM32 Nucleo

      X-NUCLEO-IKS01A2

      Active

      Motion MEMS and environmental sensor expansion board for STM32 Nucleo

      LSM6DSL STM32 ODE Sense HW ST
      X-NUCLEO-IKS01A2
      Active

      Motion MEMS and environmental sensor expansion board for STM32 Nucleo

      X-NUCLEO-NFC01A1

      Active

      Dynamic NFC tag expansion board based on M24SR for STM32 Nucleo

      - STM32 ODE Connect HW ST
      X-NUCLEO-NFC01A1
      Active

      Dynamic NFC tag expansion board based on M24SR for STM32 Nucleo

      X-NUCLEO-NFC05A1

      Active

      NFC card reader expansion board based on ST25R3911B for STM32 and STM8 Nucleos

      ST25R3911B STM32 ODE Connect HW ST
      X-NUCLEO-NFC05A1
      Active

      NFC card reader expansion board based on ST25R3911B for STM32 and STM8 Nucleos

      X-NUCLEO-PLM01A1

      Active

      Power line communication expansion board based on ST7580 for STM32 Nucleo

      ST7580 STM32 ODE Connect HW ST
      X-NUCLEO-PLM01A1
      Active

      Power line communication expansion board based on ST7580 for STM32 Nucleo

    • Part Number
      Description
      Core product
      Tool Type
      Supplier
      Sort by: part number

      EVALKITST7580-1

      Active

      ST7580 Power Line Networking System On Chip Demonstration kit

      ST7580 Communication and Connectivity Solution Eval Boards -
      EVALKITST7580-1
      Active

      ST7580 Power Line Networking System On Chip Demonstration kit

      M24SR-DISCOVERY

      Active

      Discovery kit for the M24SR series Dynamic NFC/RFID tag

      - ST25 NFC/RFID Eval Boards ST
      M24SR-DISCOVERY
      Active

      Discovery kit for the M24SR series Dynamic NFC/RFID tag

      ST25-TAG-BAG-A

      Active

      Bag for the ST25TA series NFC tags

      ST25TA02K ST25 NFC/RFID Eval Boards ST
      ST25-TAG-BAG-A
      Active

      Bag for the ST25TA series NFC tags

      ST25-TAG-BAG-E

      Active

      Bag for the ST25TA series NFC tags

      ST25TA02K ST25 NFC/RFID Eval Boards -
      ST25-TAG-BAG-E
      Active

      Bag for the ST25TA series NFC tags

      STEVAL-IHM021V2

      Active

      100 W, 3-phase inverter based on L6390 and UltraFASTmesh™ MOSFET for speed FOC of 3-phase PMSM motor drive

      - 3-Phase Motors (PMSM, BLDC, ACIM) ST
      STEVAL-IHM021V2
      Active

      100 W, 3-phase inverter based on L6390 and UltraFASTmesh™ MOSFET for speed FOC of 3-phase PMSM motor drive

      STEVAL-IHM023V3

      Active

      1 kW 3-phase motor control evaluation board featuring L6390 drivers and STGP10H60DF IGBT

      L6390 3-Phase Motors (PMSM, BLDC, ACIM) ST
      STEVAL-IHM023V3
      Active

      1 kW 3-phase motor control evaluation board featuring L6390 drivers and STGP10H60DF IGBT

      STEVAL-IHM034V2

      NRND

      Dual motor control and PFC demonstration board featuring the STM32F103 and STGIPS20C60

      STGIPS20K60 3-Phase Motors (PMSM, BLDC, ACIM) -
      STEVAL-IHM034V2
      NRND

      Dual motor control and PFC demonstration board featuring the STM32F103 and STGIPS20C60

      STEVAL-IHM036V1

      Active

      Low power motor control board featuring the SLLIMM™ STGIPN3H60 and MCU STM32F100C6T6B

      STGIPN3H60 3-Phase Motors (PMSM, BLDC, ACIM) -
      STEVAL-IHM036V1
      Active

      Low power motor control board featuring the SLLIMM™ STGIPN3H60 and MCU STM32F100C6T6B

      STEVAL-IHM038V1

      Active

      BLDC ceiling fan controller based on STM32 and SLLIMM-nano

      STGIPN3H60 3-Phase Motors (PMSM, BLDC, ACIM) -
      STEVAL-IHM038V1
      Active

      BLDC ceiling fan controller based on STM32 and SLLIMM-nano

      STEVAL-IHP005V1

      Active

      General purpose power line modem module based on the ST7540 PLM and STM32 microcontroller

      ST7540 Communication and Connectivity Solution Eval Boards -
      STEVAL-IHP005V1
      Active

      General purpose power line modem module based on the ST7540 PLM and STM32 microcontroller

      STEVAL-IPFC02V1

      Active

      2 kW two-channel interleaved PFC reference design based on the STNRGPF02 digital controller

      STNRGPF02 PSU and Converter Solution Eval Boards ST
      STEVAL-IPFC02V1
      Active

      2 kW two-channel interleaved PFC reference design based on the STNRGPF02 digital controller

      STEVAL-IPM05F

      Active

      500 W motor control power board based on STGIF5CH60TS-L SLLIMM™ 2nd series IPM

      STGIF5CH60TS-L 3-Phase Motors (PMSM, BLDC, ACIM) ST
      STEVAL-IPM05F
      Active

      500 W motor control power board based on STGIF5CH60TS-L SLLIMM™ 2nd series IPM

      STEVAL-IPM07F

      Active

      700 W motor control power board based on STGIF7CH60TS-L SLLIMM™ 2nd series IPM

      STGIF7CH60TS-L 3-Phase Motors (PMSM, BLDC, ACIM) ST
      STEVAL-IPM07F
      Active

      700 W motor control power board based on STGIF7CH60TS-L SLLIMM™ 2nd series IPM

      STEVAL-IPM08B

      Active

      800 W motor control power board based on STGIB8CH60TS-L SLLIMM™ 2nd series IPM

      STGIB8CH60TS-L 3-Phase Motors (PMSM, BLDC, ACIM) ST
      STEVAL-IPM08B
      Active

      800 W motor control power board based on STGIB8CH60TS-L SLLIMM™ 2nd series IPM

      STEVAL-IPM10B

      Active

      1200 W motor control power board based on STGIB10CH60TS-L SLLIMM™ 2nd series IPM

      STGIB10CH60TS-L 3-Phase Motors (PMSM, BLDC, ACIM) ST
      STEVAL-IPM10B
      Active

      1200 W motor control power board based on STGIB10CH60TS-L SLLIMM™ 2nd series IPM

      STEVAL-IPM10F

      Active

      1000 W motor control power board based on STGIF10CH60TS-L SLLIMM™ 2nd series IPM

      STGIF10CH60TS-L 3-Phase Motors (PMSM, BLDC, ACIM) ST
      STEVAL-IPM10F
      Active

      1000 W motor control power board based on STGIF10CH60TS-L SLLIMM™ 2nd series IPM

      STEVAL-IPM15B

      Active

      1500 W motor control power board based on STGIB15CH60TS-L SLLIMM™ 2nd series IPM

      STGIF5CH60TS-L 3-Phase Motors (PMSM, BLDC, ACIM) ST
      STEVAL-IPM15B
      Active

      1500 W motor control power board based on STGIB15CH60TS-L SLLIMM™ 2nd series IPM

      STEVAL-IPMNG8Q

      Active

      600 W motor control power board based on STGIPQ8C60T-HZ SLLIMM™-nano IPM

      STGIPQ8C60T-HZ 3-Phase Motors (PMSM, BLDC, ACIM) ST
      STEVAL-IPMNG8Q
      Active

      600 W motor control power board based on STGIPQ8C60T-HZ SLLIMM™-nano IPM

      STEVAL-IPMNM1N

      Active

      60 W motor control power board based on STIPN1M50T-H SLLIMM™nano IPM MOSFET

      STIPN1M50T-H 3-Phase Motors (PMSM, BLDC, ACIM) ST
      STEVAL-IPMNM1N
      Active

      60 W motor control power board based on STIPN1M50T-H SLLIMM™nano IPM MOSFET

      STEVAL-IPMNM2N

      Active

      100 W motor control power board based on STIPN2M50T-H SLLIMM™nano IPM MOSFET

      STIPN2M50T-H 3-Phase Motors (PMSM, BLDC, ACIM) ST
      STEVAL-IPMNM2N
      Active

      100 W motor control power board based on STIPN2M50T-H SLLIMM™nano IPM MOSFET

      STEVAL-ISA095V1

      Active

      Up to 3 A step-down switching regulator based on the ST1S14

      ST1S14 DC-DC Converter ST
      STEVAL-ISA095V1
      Active

      Up to 3 A step-down switching regulator based on the ST1S14

      STEVAL-ISA152V1

      Active

      3.3 V/3 A high efficiency step down DC-DC converter (VIN= 4.5 to 60 V) based on the L7987

      L7987 DC-DC Converter -
      STEVAL-ISA152V1
      Active

      3.3 V/3 A high efficiency step down DC-DC converter (VIN= 4.5 to 60 V) based on the L7987

      STEVAL-ISA158V1

      Active

      38 V - 2 A synchronous step-down switching regulator evaluation board based on the A6986

      A6986 DC-DC Converter ST
      STEVAL-ISA158V1
      Active

      38 V - 2 A synchronous step-down switching regulator evaluation board based on the A6986

      STEVAL-MKI109V3

      Active

      Professional MEMS tool: ST MEMS adapters motherboard based on the STM32F401VE and compatible with all ST MEMS adapters

      STM32F401VE MEMS Motion Sensor Eval Boards ST
      STEVAL-MKI109V3
      Active

      Professional MEMS tool: ST MEMS adapters motherboard based on the STM32F401VE and compatible with all ST MEMS adapters

      STEVAL-MKI214V1

      Active

      LPS33K adapter board for a standard DIL24 socket

      LPS33K MEMS Motion Sensor Eval Boards ST
      STEVAL-MKI214V1
      Active

      LPS33K adapter board for a standard DIL24 socket

      STEVAL-STLCS01V1

      Active

      SensorTile connectable sensor node: plug or solder

      BlueNRG-MS Sensor Solution Eval Boards ST
      STEVAL-STLCS01V1
      Active

      SensorTile connectable sensor node: plug or solder

      STEVAL-STLCS02V1

      Active

      SensorTile connectable sensor node: solder only

      - Sensor Solution Eval Boards ST
      STEVAL-STLCS02V1
      Active

      SensorTile connectable sensor node: solder only

      STEVAL-STLKT01V1

      Active

      SensorTile development kit

      - Sensor Solution Eval Boards ST
      STEVAL-STLKT01V1
      Active

      SensorTile development kit

      STEVAL-VP318L1F

      Active

      15 V / 1.2 A SSR Flyback converter based on VIPer318L

      - AC-DC Converter ST
      STEVAL-VP318L1F
      Active

      15 V / 1.2 A SSR Flyback converter based on VIPer318L

      STEVAL-VP318L2F

      Active

      15 V/1.2 A isolated PSR Flyback converter based on VIPER31

      VIPER31 AC-DC Converter ST
      STEVAL-VP318L2F
      Active

      15 V/1.2 A isolated PSR Flyback converter based on VIPER31

Picture Solution
3kW Single phase interleaved PFC
SL-IPFC01V1
Active
3kW Single phase interleaved PFC
SL-IPFC01V1
Active