Save to MyST

Heating Control

Overview
Documentation
Tools and Software
HW Evaluation Tools
Solutions
Key Products
In a heating control system inputs from sensors are used to control valve and heating components – including electric radiators of gas furnaces – to regulate temperature in the different rooms in a house or commercial building. New generation of heating control leverage cloud connectivity to enable control temperature from anywhere using a mobile app. Read more

Our products and solutions

We have a large offer of ultra-low power STM32L 32 bits microcontrollers and ultra-low wireless connectivity solutions – including Bluetooth low energy and sub-GHz as well as cloud connectivity sw packages and temperature sensors. 

In addition we provide a comprehensive set of HW and SW evaluation and development tools to help design ultra-low power heating control systems.

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      ST_WESU

      Active

      STEVAL-WESU1 Android/iOS app

      Evaluation Tool Software ST
      ST_WESU

      Description:

      STEVAL-WESU1 Android/iOS app
    • Part number
      Status
      Description
      Type
      Supplier

      X-CUBE-MEMS1

      Active

      Sensor and motion algorithm software expansion for STM32Cube

      STM32Cube Expansion Packages ST
      X-CUBE-MEMS1

      Description:

      Sensor and motion algorithm software expansion for STM32Cube
    • Part number
      Status
      Description
      Type
      Supplier

      SEL-PROT-TVS

      Active

      Transient voltage suppressor smart selection tool

      TVS smart selector --
      SEL-PROT-TVS

      Description:

      Transient voltage suppressor smart selection tool

All Hardware Evaluation Tools

    • Part Number
      Description
      Core product
      Tool Type
      Supplier
      Sort by: part number

      X-NUCLEO-IDW01M1

      NRND

      Wi-Fi expansion board based on SPWF01SA module for STM32 Nucleo

      - STM32 ODE Connect HW ST
      X-NUCLEO-IDW01M1
      NRND

      Wi-Fi expansion board based on SPWF01SA module for STM32 Nucleo

      X-NUCLEO-IKS01A1

      NRND

      Motion MEMS and environmental sensor expansion board for STM32 Nucleo

      LSM6DS0 STM32 ODE Sense HW ST
      X-NUCLEO-IKS01A1
      NRND

      Motion MEMS and environmental sensor expansion board for STM32 Nucleo

    • Part Number
      Description
      Core product
      Tool Type
      Supplier
      Sort by: part number

      NUCLEO-L152RE

      Active

      STM32 Nucleo-64 development board with STM32L152RE MCU, supports Arduino and ST morpho connectivity

      STM32L152RE STM32 Nucleo Boards ST
      NUCLEO-L152RE
      Active

      STM32 Nucleo-64 development board with STM32L152RE MCU, supports Arduino and ST morpho connectivity

      STEVAL-IPFC02V1

      Active

      2 kW two-channel interleaved PFC reference design based on the STNRGPF02 digital controller

      STNRGPF02 PSU and Converter Solution Eval Boards ST
      STEVAL-IPFC02V1
      Active

      2 kW two-channel interleaved PFC reference design based on the STNRGPF02 digital controller

      STEVAL-ISA055V1

      Active

      0.7 A / 1.2 V synchronous buck converter with enable function based on the ST1S12XX

      - DC-DC Converter -
      STEVAL-ISA055V1
      Active

      0.7 A / 1.2 V synchronous buck converter with enable function based on the ST1S12XX