Save to MyST

LED Displays for Signage

Overview
Documentation
Tools and Software
HW Evaluation Tools
Solutions
Key Products
Digital sign boards, billboards and similar devices used to display text, images, animations or video messages for advertising, information, entertainment and merchandising purposes and most often found in outdoor public areas greatly benefit from the widespread use of LEDs to generate the pixel matrix. For this, it is critical that the high-brightness (HB) LEDs be driven with constant currents and uniformity across the panel to ensure high quality in the image rendering. Read more

Our products and solutions

We offer a wide range of LED driving solutions optimized for use in large arrays and matrixes that can provide high-efficiency – with our patented power-saving function – and high-accuracy in controlling the current pushed into the LEDs.

All Hardware Evaluation Tools

    • Part Number
      Description
      Core product
      Tool Type
      Supplier
      Sort by: part number

      X-NUCLEO-LED16A1

      Active

      16 channel LED driver expansion board based on LED1642GW for STM32 Nucleo

      LED1642GW STM32 ODE Power-Drive HW ST
      X-NUCLEO-LED16A1
      Active

      16 channel LED driver expansion board based on LED1642GW for STM32 Nucleo

    • Part Number
      Description
      Core product
      Tool Type
      Supplier
      Sort by: part number

      EVL6591-90WADP

      Active

      90W ac-dc asymmetrical half bridge adapter using L6591 and L6563

      L6591 PSU and Converter Solution Eval Boards -
      EVL6591-90WADP
      Active

      90W ac-dc asymmetrical half bridge adapter using L6591 and L6563

      STEVAL-ILL002V4

      Active

      High-brightness LED driver with diagnostics (40 LEDs) demonstration board based on the STP08DP05

      - LED and General Lighting Solution Eval Boards ST
      STEVAL-ILL002V4
      Active

      High-brightness LED driver with diagnostics (40 LEDs) demonstration board based on the STP08DP05

      STEVAL-ISA084V1

      Active

      4 A peak, 800 kHz fixed-frequency PWM synchronous step-down demonstration board with enable on/off based on the ST1S40

      - DC-DC Converter -
      STEVAL-ISA084V1
      Active

      4 A peak, 800 kHz fixed-frequency PWM synchronous step-down demonstration board with enable on/off based on the ST1S40

      STEVAL-ISA158V1

      Active

      38 V - 2 A synchronous step-down switching regulator evaluation board based on the A6986

      A6986 DC-DC Converter ST
      STEVAL-ISA158V1
      Active

      38 V - 2 A synchronous step-down switching regulator evaluation board based on the A6986

      STEVAL-ISA170V1

      Active

      12 V - 150 W resonant converter with synchronous rectification based on L6563H, L6699 and SRK2001

      L6563H PSU and Converter Solution Eval Boards ST
      STEVAL-ISA170V1
      Active

      12 V - 150 W resonant converter with synchronous rectification based on L6563H, L6699 and SRK2001

      STEVAL-LDO001V1

      Active

      Quad high performance LDO evaluation board based on LDBL20, LDLN025, LD39130S and STLQ020

      LDBL20 PSU and Converter Solution Eval Boards ST
      STEVAL-LDO001V1
      Active

      Quad high performance LDO evaluation board based on LDBL20, LDLN025, LD39130S and STLQ020

      STEVAL-LLL010V1

      Active

      Evaluation kit for LED8102S 8-channel LED driver with direct switch control

      LED8102S LED and General Lighting Solution Eval Boards ST
      STEVAL-LLL010V1
      Active

      Evaluation kit for LED8102S 8-channel LED driver with direct switch control

Picture Solution
75W Wide input voltage digitally controlled constant current LED driver
75W Wide input voltage digitally controlled constant current LED driver