TDA7386

NRND

Quad BTL output power amplifier with stand-by and mute inputs

Download datasheet Order Direct
Overview
Online design
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Partner products
Sales Briefcase

Product overview

Description

The TDA7386 is an AB class audio power amplifier, packaged in Flexiwatt 25 and designed for high end car radio applications. Based on a fully complementary PNP/NPN configuration, the TDA7386 allows a rail to rail output voltage swing with no need of bootstrap capacitors. The extremely reduced boundary components count allows very compact sets.
  • All features

    • High output power capability:
    • 4 x 49 W/4 Ω max.
    • 4 x 28 W/4 Ω @ 14.4V, 1 kHz, 10%
    • 4 x 24 W/4 Ω @ 13.2V, 1 kHz, 10%
    • Low distortion
    • Low output noise
    • Standby function
    • Mute function
    • Automute at min. supply voltage detection
    • Low external component count:
      • Internally fixed gain (26dB)
      • No external compensation
      • No bootstrap capacitors
    • Protections:
      • Output short circuit to GND, to VS, across the load
      • Very inductive loads
      • Overrating chip temperature with soft thermal limiter
      • Load dump voltage
      • Fortuitous open GND
      • Reversed battery
      • ESD

Recommended for you

EDA Symbols, Footprints and 3D Models

STMicroelectronics - TDA7386

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
E-TDA7386
NRND
FLEXIWATT FM2 25 Automotive Ecopack2

E-TDA7386

Package:

FLEXIWATT FM2 25

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

FLEXIWATT FM2 25

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Country of Origin
Budgetary Price (US$)*/Qty
min
max
E-TDA7386 Available at 1 distributors

Distributor availability ofE-TDA7386

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 391 1 Order Now

Distributor reported inventory date: 2021-09-27

Distributor Name

MOUSER

Stock

391

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2021-09-27

Buy Direct
NRND
EAR99 NEC Tube FLEXIWATT FM2 25 -40 105 CHINA 3.4 / 1k

E-TDA7386

Marketing Status

NRND

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

3.4 / 1k

Distributor availability ofE-TDA7386

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 391 1 Order Now

Distributor reported inventory date: 2021-09-27

Distributor Name

MOUSER

Stock

391

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2021-09-27

ECCN (EU)

NEC

Packing Type

Tube

Package

FLEXIWATT FM2 25

Operating Temperature (°C)

(min)

-40

(max)

105

Budgetary Price (US$)* / Qty

3.4 / 1k

Country of Origin

CHINA

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors