Webinar: USB Type-C and Power Delivery controller for sink applications - Nov 28 2018

What's new with USB Type-C™?

 

One-hour webinar
November 28rd, 2018

During this one-hour webinar, we will introduce our new STUSB4500 USB Type-C and Power Delivery controller and review its benefits for sink applications. Able to negotiate power delivery contracts without MCU support (Auto-run mode), the STUSB4500 also supports dead-battery mode and offers high-voltage protection features. Small, reliable and certified, the STUSB4500 is an autonomous and efficient plug-and-play solution for controlling USB PD sink devices.

Agenda:

  • Quick review of the USB Type-C and Power Delivery standard - source and sink definition
  • Overview of ST USB Type-C controllers and sink power applications
  • Features of our new STUSB4500 standalone USB Type-C and Power Delivery controller
  • Presentation of our ready-to-use STUSB4500 evaluation board (STEVAL-ISC005V1) and associated firmware

Speakers

An application engineer, Hervé PERRUCHAS began his career at ST working on metering and narrowband powerline communication applications. Today, he helps customers develop new applications based on our wide range of USB Type-C solutions.
A hardware engineer for analog and metering applications, Didier HERROUIN provides technical support for customer applications, with a special focus on metrology, USB Type-C, KNX and wireless charging projects.

 

 
お客様のプロフィール情報をSTが処理する方法、及びお客様の個人データ保護の権利を行使する方法について説明した、STのプライバシー・ステートメントをご確認ください。