低入力バイアス電流オペアンプ

概要
製品セレクタ
ソリューション
ドキュメント
CADリソース
ツール & ソフトウェア
eDesignSuite

STの低入力バイアス電流オペアンプは、オペアンプの入力側において電流または電圧のわずかな差を正確に測定する必要があるアプリケーションに最適です。低入力バイアス電流オペアンプは、フォトダイオード、pH計、およびその他の電位計などのアプリケーションにおいて、信号処理回路とセンサのインタフェースにおいて欠かせません。

STは、小信号シグナル・コンディショニング・アプリケーションに最適な低入力 / 超低入力バイアス電流を特徴とする幅広いオペアンプを提供しています。

New high temperature (150°C), very high accuracy op amp for Automotive applications

Offering a very low offset voltage, an excellent speed/current consumption ratio, and 3 MHz gain bandwidth, the low-power, zero-drift TSZ181H operational amplifier is available in space-saving packages. Able to operate over an extended temperature range of -40 to +150°C, this miniature, ultra-precision and low quiescent current op amp is an ideal choice for high-accuracy, high-bandwidth sensor interfaces in automotive environment.

High bandwidth Chopper Op Amps for automotive and industrial applications

Featuring very high-accuracy and stability (VIO ≤ 25 µV at 25 °C), our TSZ18 series of 5 V zero-drift op amps are ideal for high-accuracy, high-bandwidth sensor interfaces including body-signal monitors, blood-glucose meters, industrial sensors, factory automation, and low-side current sensing. Available in single-channel TSZ181 (1.2 x 1.3 mm DFN6 package) and dual-channel TSZ182 (2 x 2 mm DFN8 package) versions.

With an extended operating range of –40 to +150°C, the TSZ182H is ideal for harsh automotive environments.

High bandwidth, low offset rail-to-rail Op Amp

The TSV792 operational amplifier offers a high gain-bandwidth product (GBW) of 50 MHz combined with excellent accuracy, which is provided by a maximum input voltage of 200 µV. This ensures high accuracy when amplifying small-amplitude input signals.

The TSV792 is available in a Mini SO-8 package and can operate from 2.2 to 5.5 V in single supply. Fully specified on a 22 pF load and able to handle an output capacitor up to 1 nF, this Op Amp can also be used as an A/D converter input buffer.

 

 

 

TSV7 series: excellent precision (200 µV), low-power (10 µA or 60 µA)

The TSV711, TSV712, TSV714, TSV731, TSV732, TSV734 series of single-, dual-, and quad-channel operational amplifiers offers low-voltage operation (1.5 to 5.5 V), rail-to-rail inputs and outputs, and an excellent accuracy (V IO lower than 200 μV at 25 °C). Housed in the smallest industrial packages, these low-power devices benefit from ST’s 5 V CMOS technology and offer an excellent speed/power consumption ratio associated with an ultra-low input bias current. These characteristics make the TSV7 series ideal for sensor interfaces and active filtering for battery-powered applications in the wearable, portable consumer, medical and industrial segments.

シグナル・コンディショニング

Hz This option is required.
V/V Please input a number from 1 to 1000.