CATEGORIES

車載用アナログ & パワーIC Minimize menu

SPI搭載 & 非対称出力ハイサイド・スイッチ

概要
製品セレクタ
ソリューション
ドキュメント
CADリソース
ツール & ソフトウェア
eDesignSuite

VIPower* M0-9 technology introduces a new generation of automotive intelligent switches, the first in the market with digital current sensing among the fully digital on-chip diagnostic features.

Designed for high-side connection in applications powered from a 12V battery, the drivers simplify the hardware and software design of electronic control units (ECUs) and enhance system reliability.

The new devices leverage ST’s latest-generation of VIPower* M0-9 technology to combine an efficient 40V trench vertical MOSFET with 3.3V digital logic, and high-precision analog circuitry in a 6 x 6 mm QFN package. Their compact dimensions and high integration save up to 40% of PCB area compared to comparable driver ICs already in the market.

By providing a complex driver that operates independently from the application, these intelligent high-side drivers simplify AUTOSAR compliance and ease software development.


* is a registered and/or unregistered trademark of STMicroelectronics International NV or its affiliates in the EU and/or elsewhere.

推奨コンテンツ