SGP-TC-EVK

量産中

Evaluation Kit for SPC58 Gateway enhanced by Telemaco3P ASIL-B Processor

データブリーフのダウンロード
概要
Online design
サンプル & 購入
ソリューション
ドキュメント
CADリソース
ツール & ソフトウェア
品質 & 信頼性
Partner products
Sales Briefcase

製品概要

概要

The SGP-TC-EVK (Smart Gateway Platform) evaluation kit provides an easy-to-use development and prototyping platform for advanced automotive gateway and domain controller applications. Designed around ST’s secure automotive system on chips, a SPC58NHx microcontroller and a STA1385 microprocessor, the SGP offers high levels of processing and security capabilities, as well as real-time network performances required for use cases such as OTA management, ethernet packet inspection, fast wake-up response, secure data routing CAN-to-CAN and CAN-to-Ethernet, low-power Body Control Management, intrusion detection and predictive maintenance.
Featuring a rich set of in-vehicle network interfaces, the platform offers a complete environment for prototyping various automotive gateway and domain controller use cases; additionally, onboard M.2 and Mini PCIe expansion connectors for Wi-Fi and LTE modules bring cloud connectivity convenience.
The SGP-TC-EVK is delivered with a comprehensive Starter Package which includes everything required for the users to get started quickly, e.g., hardware design files, hardware/software documentation, software utilities and sample application software.
  • 特徴

    • Secure Automotive Microcontroller SPC58NH92C5 (Chorus)
      • Up to ISO26262 ASIL-D SEooCTriple e200z4d core up to 200 MHz
      • 10 MB embedded Flash (with HW A/B context swap capability), 1.28 MB embedded RAM
      • eMMC and OctalBus (Hyberbus, Hyperbus, dual-QSPI, Octabus, etc.) interfaces (for Flash and RAM expansion respectively)
      • 1x Ethernet Gigabit with AVB, 1x Ethernet 100 M
      • CAN FD (16x), LIN (24x), FlexRay
      • Advanced PWM Timer capabilities for BCM
      • Embedded Hardware Security Module up to EVITA Full class
    • Secure Automotive Microprocessor STA1385 (Telemaco3P)
      • ISO26262 ASIL-B SEooC
      • Dual Arm® Cortex®-A7 at 600 MHz
      • Arm® Cortex®-M3 at 200 MHz
      • 2x RMII/RGMII Ethernet AVB MAC
      • SD/SDIO up to 96 MHz 4-bit
      • Memory interfaces:
        • eMMC - MultiMedia Card 5.1
        • 16-bit DDR3L-1066 (533 MHz)
        • 16-bit LPDDR2-800 (400 MHz)
        • SQI NOR
        • 8-bit Parallel NAND (1 chip select)
      • Embedded Hardware Security Module for symmetric and asymmetric cryptography
    • ST33G1M2A Secure Element
      • EAL5+ Tamper resistant vault for secure data and key storage
      • TCG-certified Trusted Platform Module
      • Single wire protocol (SWP) interface for communications with NFC router
      • Industrialized Key Provisioning, Keys Generation, and off-line personalization
    • In-vehicle Network Interfaces
      • FlexRay (1x)
      • LIN (1x), LIN CMOS (5x)
      • CAN FD (4x), CAN FD CMOS (6x)
      • 100BASE-T1 (5x) and 1000BASE-T1 (1x), via a secure automotive ethernet switch

おすすめ製品

All tools & software

    • 製品型番
      ステータス
      概要
      タイプ
      サプライヤ

      SPC5-STUDIO

      量産中

      Code Generator, Quick resources configurator and Eclipse development environment for SPC5 MCUs

      SPC5 ソフトウェア開発ツール ST
      SPC5-STUDIO

      概要:

      Code Generator, Quick resources configurator and Eclipse development environment for SPC5 MCUs

品質 & 信頼性

製品型番 マーケティング・ステータス RoHSコンプライアンスグレード 材料宣誓書**
SGP-TC-EVK
量産中
Ecopack1

SGP-TC-EVK

Package:

Ecopack1

Material Declaration**:

Marketing Status

量産中

RoHS Compliance Grade

Ecopack1

(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください

サンプル & 購入

製品型番
販売代理店から購入
STから購入
コア製品
製品ステータス
サプライヤ
ECCN (US)
ECCN (EU)
Specific features
Country of Origin
WEEE Compliant
Budgetary Price (US$)*/Qty
SGP-TC-EVK

販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください

-
量産中
ST 5A992C 5A002A4 - CHINA true

SGP-TC-EVK

コア製品

-

製品ステータス

量産中

Budgetary Price (US$)*/Qty

サプライヤ

ST

ECCN (US)

5A992C

ECCN (EU)

5A002A4

Budgetary Price (US$)* / Qty

Specific features

-

Country of Origin

CHINA

WEEE Compliant

true

(*)概算用の参考価格(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。