CATEGORIES

評価ツール Minimize menu

Brushed Motors

概要
製品セレクタ
ソリューション
ドキュメント
CADリソース
ツール & ソフトウェア
eDesignSuite

A brushed motor is an easy-to-drive, low-cost DC motor often driven by batteries. The electric motor uses brushes to provide power to an armature coil sitting between permanent magnets that create the magnetic field. The current through the brush to the coil drives the rotor and is used for motors up to a horsepower. As the armature rotates, the stationary brushes come into contact with different sections of the rotating commutator and so wear out over time.

STMicroelectronics today offers a full range of components to optimize motor control systems. This range of evaluation boards  for brushed Motors showcases our innovative and cost-effective motor control solutions to simplify and speed-up your design project.