STCOMET

量産中

Smart meter and powerline communication system-on-chip

データシートのダウンロード
概要
Online design
サンプル & 購入
ソリューション
ドキュメント
CADリソース
ツール & ソフトウェア
品質 & 信頼性
Partner products
Sales Briefcase

製品概要

概要

The STCOMET is a device that integrates a power line communication (PLC) modem, a high-performance application core and metrology functions. The PLC modem architecture has been designed to target the EN50065, FCC, ARIB compliant PLC applications. Together with the application core, it enables the STCOMET to support the ITU-T G.9001, ITU-T G.9903 (G3-PLC®), ITU-T G.9904 (PRIME), IEEE 1901.2, IEC 61334-5-1 (G1), CLC/TS 50568 (METERS AND MORE®) and other narrow band PLC protocol specifications.
The metrology sub-system is suitable for EN 50470-1, EN 50470-3, IEC 62053-21, IEC 62053-22 and IEC 62053-23 compliant class1, class0.5 and class0.2 AC metering applications.
  • 特徴

    • Integrated differential PLC analog front-end
      • PGA with automatic gain control and ADC
      • Current DAC with transmission predriver
      • Digital transmission level control
      • Zero crossing comparator
      • Up to 500 kHz PLC signal bandwidth
    • Integrated dual line driver
      • 14 V p-p single ended, 28 V p-p differential output range
      • Very high linearity for EMC compliance
      • Externally configurable amplifier topology
      • 1 A rms max. current
      • Embedded overtemperature protection
      • Suitable for all PLC signals up to 500 kHz
    • Fully reprogrammable real-time engine (RTE) modem for PLC standards up to 500 kHz
    • High accuracy metering front-end
      • 3 independent 24-bit ΣΔ ADC channels
      • 3.6 kHz bandwidth
      • Dedicated DSP for turnkey calculation of metrology parameters
      • Direct access to 24-bit ΣΔ data
    • Integrated application core: ARM® 32-bit Cortex™-M4F CPU
      • 96 MHz maximum frequency
      • 8-channel direct memory access controller
      • 8-region memory protection unit
      • Serial wire and JTAG interfaces
      • Cortex-M4 Embedded Trace Macrocell™
      • Up to 86 multiplexed GPIOs
      • 11 timers
      • 1 flexible CRC calculation unit
      • 5 USARTs (ISO 7816 compliant), 5 SPI, 3 I2C
      • 12-bit general purpose ADC with 6 channels
    • Cryptographic engine
      • AES 128/192/256 engine
      • True random number generator
    • Memories
      • 640 kB or 1 MB of embedded Flash
      • 128 kB of embedded SRAM
      • 8 kB of embedded shared RAM
      • Flexible static memory controller
    • Clock management
      • 24 MHz external crystal for system clock with internal QFS synthesizer
      • 32.768 kHz external crystal for RTC
    • Power management
      • 3.3 V and 8 - 18 V external supply voltages
      • 1.2 V and 5 V integrated linear regulators
      • Normal and low power modes
    • Real-time clock (RTC)
      • VBAT supply with battery health monitoring for RTC and backup registers
    • -40 °C to +85 °C operating temperature range

おすすめ製品

All tools & software

    • 製品型番
      ステータス
      概要
      タイプ
      サプライヤ

      STSW-SGKITGUI

      量産中

      Generic PC GUI to control hardware based on STCOMET or ST8500 devices

      評価ツール用ソフトウェア ST
      STSW-SGKITGUI

      概要:

      Generic PC GUI to control hardware based on STCOMET or ST8500 devices
    • 製品型番
      ステータス
      概要
      タイプ
      サプライヤ

      EVLKSTCOMET10-1

      量産中

      STCOMET smart meter system-on-chip development kit

      エネルギー&スマートグリッド・ソリューション用評価ボード ST
      EVLKSTCOMET10-1

      概要:

      STCOMET smart meter system-on-chip development kit

      STEVAL-VP26K01F

      量産中

      Three output isolated flyback converter for STCOMET smart meter and PLC system using VIPER267KDTR

      AC-DC Converter ST
      STEVAL-VP26K01F

      概要:

      Three output isolated flyback converter for STCOMET smart meter and PLC system using VIPER267KDTR

EDAシンボル / フットプリント / 3Dモデル

STMicroelectronics - STCOMET

アプリケーションに適したEDAシンボル、フットプリント、および3Dモデルをダウンロードしてご利用頂けます。また、ご使用の設計ツールチェーンに対応したさまざまなCADフォーマットもご利用頂けます。

Symbols

EDAシンボル

Footprints

フットプリント

3D model

3Dモデル

品質 & 信頼性

製品型番 マーケティング・ステータス パッケージ グレード RoHSコンプライアンスグレード 材料宣誓書**
STCOMET05
量産中
TQFP 176 20x20x1.0 インダストリアル Ecopack2
STCOMET10
量産中
TQFP 176 20x20x1.0 インダストリアル Ecopack2

STCOMET05

Package:

TQFP 176 20x20x1.0

Material Declaration**:

Marketing Status

量産中

Package

TQFP 176 20x20x1.0

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STCOMET10

Package:

TQFP 176 20x20x1.0

Material Declaration**:

Marketing Status

量産中

Package

TQFP 176 20x20x1.0

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください

サンプル & 購入

製品型番
販売代理店から購入
STから購入
製品ステータス
ECCN (US)
ECCN (EU)
梱包タイプ
パッケージ
温度(℃) Country of Origin
Budgetary Price (US$)*/Qty
最小
最大
STCOMET10

販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください

量産中
EAR99 5A002A2 Tray TQFP 176 20x20x1.0 - - PHILIPPINES
STCOMET05

販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください

量産中
EAR99 5A002A2 Tray TQFP 176 20x20x1.0 - - PHILIPPINES

STCOMET10

製品ステータス

量産中

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

ECCN (EU)

5A002A2

梱包タイプ

Tray

パッケージ

TQFP 176 20x20x1.0

Operating Temperature (°C)

(最小)

-

(最大)

-

Budgetary Price (US$)* / Qty

Country of Origin

PHILIPPINES

STCOMET05

製品ステータス

量産中

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

ECCN (EU)

5A002A2

梱包タイプ

Tray

パッケージ

TQFP 176 20x20x1.0

Operating Temperature (°C)

(最小)

-

(最大)

-

Budgetary Price (US$)* / Qty

Country of Origin

PHILIPPINES

(*)概算用の参考価格(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。