储存到myST

抬头显示器(HUD)

概述
文件
工具与软件
硬件评估工具
解决方案
主要产品
The Head-up Display (HUD) reduces dangerous distractions by displaying key information, such as the car’s speed, navigation directions and other alerts, directly in the driver’s line of sight. First adopted for military purposes on fighter jets, HUD is now playing a crucial role inside automotive HMI (Human Machine Interface). An HUD shows the information in the driver’s field of view, there is no need to look down to the instrument cluster or the secondary display and therefore take the eyes off the road. In the case of a windshield head-up display, drivers are able to see a virtual image as “floating” over the hood at a distance of about 1.5-2 meters. ST enables your HUD designs with its programmable stepper motor driver, for image adjustment, monitored by a 32-bit control unit, providing a versatile and cost-effective solution. The EVAL-L99SM81V board is available and can drive one bipolar stepper motor in micro-stepping mode. 阅读更多

HUD步进电机驱动器

意法半导体通过汽车级步进电机驱动(用于图像调整,由32位控制单元监控)支持您的HUD设计,提供经济划算的通用型解决方案。可以提供EVAL-L99SM81V板,在微步进模式下驱动一个双极步进电机。

All tools & software

    • 产品型号
      状态
      描述
      类型
      供应商

      STSW-L99SM81V

      批量生产

      EVAL-L99SM81V图形用户界面

      评估工具软件 ST
      STSW-L99SM81V

      描述:

      EVAL-L99SM81V图形用户界面

All Hardware Evaluation Tools

    • 产品型号
      描述
      Core product
      工具类型
      供应商
      Sort by: part number

      AEK-MCU-C1MLIT1

      批量生产

      MCU discovery board for SPC5 Chorus 1M automotive microcontroller

      - 汽车IC评估板 ST
      AEK-MCU-C1MLIT1
      批量生产

      MCU discovery board for SPC5 Chorus 1M automotive microcontroller

      AEKD-BLINDSPOTA1

      批量生产

      Blind-spot detection simulation kit

      - 交通运输解决方案评估板 ST
      AEKD-BLINDSPOTA1
      批量生产

      Blind-spot detection simulation kit

      AEKD-BLINDSPOTB1

      批量生产

      Set of assembled boards for blind-spot detection simulation

      SPC58EC80E5 交通运输解决方案评估板 ST
      AEKD-BLINDSPOTB1
      批量生产

      Set of assembled boards for blind-spot detection simulation

      EVAL-L99SM81VY

      批量生产

      L99SM81VY 评估板

      - 汽车IC评估板 ST
      EVAL-L99SM81VY
      批量生产

      L99SM81VY 评估板

      SPC56B-Discovery

      批量生产

      SPC56 B系列的探索套件 - 配有SPC560B54L5 MCU

      - SPC5 汽车微控制器评估工具 ST
      SPC56B-Discovery
      批量生产

      SPC56 B系列的探索套件 - 配有SPC560B54L5 MCU

      SPC582B-DIS

      批量生产

      SPC582 B系列探索套件

      - SPC5 汽车微控制器评估工具 ST
      SPC582B-DIS
      批量生产

      SPC582 B系列探索套件

Picture Solution
Head-up Display (HUD) - Stepper motor
SL-MCAMC08501V1
批量生产
Head-up Display (HUD) - Stepper motor
SL-MCAMC08501V1
批量生产