STM32WL, Sub-GHz long-range wireless System-on-Chip Microcontroller APAC

During this one hour webinar, we will introduce STM32WL, long range SoC Microcontroller family details and recent device packages launched to suit mass market applcations. STM32WL is world's first LoRa enabled System-on-Chip which integrates both a general purpose Mocrocontroller and a Sub GHz Radio on same ship.

Built on an Arm® Cortex®‐M4 core architecture, STM32WL microcontrollers also support multiple modulations– LoRa®, (G)FSK, (G)MSK, BPSK – to ensure flexibility in wireless applications with LoRaWAN® or any other suitable protocol in a fully open way. Thanks to a deep integration, the innovative and open architecture is optimized for LoRaWAN® legacy / proprietary protocols, flexible resource use, power management and helps lower BOM cost while offering a better user experience.

You will learn:

  • Key features of STM32WL family and LPWAN connectivity
  • Security and Safety features of the device
  • Wide available ecosystem to quick start your application

Agenda:

  • Overview of STM32WL Family
  • STM32WL Safety and Security features
  • Multimodulation RF Ecosystem support

 

 
请查看我们的隐私声明,该声明描述了我们如何处理您的个人资料信息以及如何维护您的个人数据保护权利